2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
Part Number: 2POSTRMKITWM
- Allows for 2 post mounting of Tripp Lite 2U rackmount UPS systems and battery packs with a maximum load capacity of 150 lbs (68 kgs)
- Enables wall mount installation with select Tripp Lite 2U rackmount UPS systems and battery packs
- This product is covered by a Lifetime Limited Warranty (coverage details)
Specifications
OVERVIEW
UPC Code | 037332123107 |
Accessory Type | Rackmount Kit |
Accessory Class | UPS Accessories |
PHYSICAL
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 3.20 x 4.30 x 5.00 |
Shipping Weight (lbs.) | 2.10 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Images