Part Number: P004-006-13A
- Recommended for powering computers, printers and other essential peripherals
- Adds 6-ft. (1.83 m) to your existing power connection to provide flexibility in placing devices
- C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332180407 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | Global |
INPUT
Maximum Input Amps | 13 |
Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT2 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 9mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 16 |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.10 x 0.10 |
Shipping Weight (lbs.) | 0.57 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 20% to 80% RH |
Storage Humidity Range | 20% to 80% RH |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); cUL Listed; UL Listed |
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
PLC13BK | Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack | |
PLC13BL | Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack | |
PLC13RD | Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack | |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images