Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Easy Pull Type-A Connectors - M/M set of VGA

Model Number: EZA-VGAM-2


  • SVGA Connector Kit includes: Male to Male HD15 1 ft. pigtail cables
  • Versatile trunk cable allows for a variety of connection options
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200
  • Works in tandem with Tripp Lite's EZA-Series Cables

Overview

Easy Pull Connector Kit includes: 2 x HD15 Male 1 ft. pigtail cable. Completes your Easy Pull trunk run with a finished appearance. Video support up to 1600 x 1200. Use with either PVC or Plenum trunk cables.

Features

  • Eliminates the need to field terminate VGA connectors
  • Wall plate with HD15 cut-out cleanly finish off the cable run
  • Allows cable to be run according to code - inside conduit, drop ceilings, etc.
  • Makes pulling long cables fast and easy
  • Trunk cables available in 35 ft., 50 ft. and 100 ft. PVC lengths, and 35 ft. and 50 ft. Plenum jackets
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200

Package Includes

  • 2 x HD15 Male 1 ft. pigtail cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142016
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack; Green
Shipping Dimensions (hwd / in.)0.25 x 1.00 x 12.00
Shipping Weight (lbs.)0.40
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 2DIN 14 PIN (FEMALE)
Side B - Connector 1HD15 (MALE)
Side B - Connector 2DIN 14 PIN (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
EZA-VGAM-2

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.