Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA over Cat5/6 Extender, Box-Style Receiver for Video, Up to 1000 ft. (304.8 m), TAA


  • Works with a B132-002-2 or B132-004-2 local transmitter unit to extend a 1920 x 1440 (60Hz) video signal up to 500 ft., or a 1024 x 768 (60Hz) video signal up to 1,000 ft.
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B132-100-1

Have a Question?
Contact Us

Features

  • Works with a B132-002-2 or B132-004-2 local transmitter unit to extend a 1920 x 1440 (60Hz) video signal up to 500 ft., or a 1024 x 768 (60Hz) video signal up to 1,000 ft.
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Features built-in Equalization and Gain controls to adjust the video image
  • Includes mounting hardware that allows unit to be wallmounted, rackmounted or pole mounted
  • Ideal for digital signage situations, such as retail, schools, churches, etc..
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1 year limited waranty.

System Requirements


Package Includes

  • Extender remote (Receiver) unit
  • Mini-Screwdriver for EQ/Gain adjustment
  • Mounting Hardware
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332160126
Product TypeCat5/Cat6 Receiver
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
TechnologyVGA/SVGA; Cat5/5e; Cat6
Form Factor and Mounting OptionsBox; Wall-mount
VIDEO
Max Supported Video Resolution1920x1440 @ 60Hz
Max 720P Range (ft)500
Max 1080P Range (ft)500
Max 1280 x 720 (720p) Range (ft)500
Max 1920 x 1080 (1080p) Range (ft)500
Max 1920 x 1200 Range (ft)500
Receiver/Transceiver Video OutputVGA
Receiver - Number of Video Outputs1
Signal Range (ft.)1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Signal Range (m)304.8m @ 1024 x 768 (60Hz) 152.4m @ 1920 x 1440 (60Hz)
Range Extension using other Tripp Lite product1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Recommended CablingSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
Other Tripp Lite product used to extend rangeB132-110A
POWER
Power SourceUnit (Included)
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
External Power Supply Input Specs (V / Hz / A)100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A)5V/2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.38
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power); RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
ColorBlack
Included Mounting AccessoriesWallmount
Number of Displays1
Optional Mounting Accessory NotesCan DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Shipping Dimensions (hwd / in.)2.20 x 7.20 x 6.50
Shipping Weight (lbs.)1.00
Unit Dimensions (hwd / in.)1 x 2.5 x 3.7
Unit Packaging TypeBox
Unit Weight (lbs.)0.45
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32 to 122 F (0 to 50 C)
Storage Temperature Range-4 to 158 (-20 to 70 C)
Relative Humidity10% to 90% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)1000
Max 480P Range (ft)1000
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1920 x 1440 Range (ft)500
Max 480i Range (ft)1000
Max 640 x 480 Range (ft)1000
Max 800 x 600 Range (ft)1000
Max 1600 x 1200 Range (ft)500
EDID Compatible  Yes
USB Extension SupportNo
CONNECTIONS
Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
Built-In EqualizerYes
STANDARDS & COMPLIANCE
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the B1321001 model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m)
Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m) P524-01K P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m)

Video Extenders

  Model Number Description
VGA over Cat5/Cat6 Transmitter and Receiver with Repeater Kit, Box-Style, 1920x1440 at 60Hz, Up to 1000 ft. (304.8 m), TAA B130-111 B130-111 VGA over Cat5/Cat6 Transmitter and Receiver with Repeater Kit, Box-Style, 1920x1440 at 60Hz, Up to 1000 ft. (304.8 m), TAA
2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Up to 1000 ft. (304.8 m), TAA B132-002-2 B132-002-2 2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Up to 1000 ft. (304.8 m), TAA
4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Up to 1000 ft. (304.8 m), TAA B132-004-2 B132-004-2 4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Up to 1000 ft. (304.8 m), TAA

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.