M.2 NGFF PCIe SSD (M-Key) PCI Express (x4) Card
- Compatible with x4, x8 and x16 PCIe expansion slots
- Supports 2242, 2260 and 2280 M.2 drive types
- Works with PCIe 3.0 motherboards
- Backward compatible with PCIe 2.0 and PCIe 1.0
- Plug and play—no software, drivers or power supply needed
- 2-year limited warranty
PCE-1M2-PX4
Have a Question?
Overview
This lets you keep your operating system on your M.2 PCIe drive, while using larger platter drives for bulk storage. Its plug-and-play design requires no software, driver or external power supply, so setting up the card is easy enough. Just connect your drive to the PCE-1M2-PX4, and insert the unit inside your computer’s PCIe expansion slot.
The PCE-1M2-PX4 supports 2242, 2260 and 2280 M.2 drive types up to 80 millimeters. It’s compatible with PCIe 3.0 motherboards and backward compatible with PCIe 2.0 and PCIe 1.0. Works with Windows and Mac computers.
Features
- Increases computer speed and internal storage
- Keep OS on M.2 PCIe drive and use larger platter drive for bulk storage
- PCIe 4-lane (x4) interface compatible with x4, x8 and x16 PCIe expansion slots
- Supports 2242, 2260 and 2280 M.2 drive types
- Works with PCIe 3.0 motherboards
- Backward compatible with PCIe 2.0 and PCIe 1.0
- Plug and play—no software, drivers or power supply needed
- Compatible with Windows (XP and later) and Mac (OS X 10.0 and later)
System Requirements
- Computer with PCIe expansion slot (x4, x8, x16)
- M.2 NGFF PCIe drive with M-Key or B+M-Key connector (not compatible with M.2 NGFF SATA SSDs)
- Supports 2242, 2260 and 2280 M.2 drive types
- Windows® (XP and later) or Mac® (OS X 10.0 and later) operating system
Package Includes
- PCE-1M2-PX4 M.2 NGFF PCIe SSD (M-Key) PCI Express Card
- (2) Screws
- SSD standoff nut
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332201287 |
Technology | PCIe |
PHYSICAL
Color | Silver |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 1.06 x 6.50 x 4.92 |
Shipping Weight (lbs.) | 0.12 |
ENVIRONMENTAL
Operating Temperature Range | 50 to 122 F (10 to 50 C) |
Operating Humidity Range | 10% to 80% RH, Non-Condensing |
CONNECTIONS
Ports | 1 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.