Model Number: P137-06N-HD-UHD

Keyspan Mini DisplayPort 1.2 to UHD HDMI Active Adapter, Video Converter for Mac/PC, 4Kx2K 3840 x 2160 (M/F), 6-in.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P13706NHDUHD-FRONT-L.jpg

 
Connect a UHD 4K x 2K HDMI monitor to a Mac or PC with a Mini Displayport output
  • Connect a UHD HDMI monitor to a Mac or PC with a Mini Displayport output
  • Active adapter for use with any Mini Displayport (or Thunderbolt) port
  • Plug-and-play convenience—no drivers or software needed
  • Supports Ultra High Definition (UHD) video resolutions up to 4Kx2K, 3840 x 2160 (24Hz or 30Hz)
  • HDCP compliant
$1852

TRPA2AQ

$1899

3561425

$2499

13345282

$1999

P137-06N-HD-UHD

$1915

B00Q5XW1LW

$1849

18129777

$1699

002537797

$2600

86-944-048

$2499

13345282


Overview

Tripp Lite's P137-06N-HD-UHD, Mini DisplayPort 1.2 Male to UHD Active HDMI Female adapter, allows you to connect a Mac or PC with a Mini DisplayPort or Thunderbolt™ output to a UHD 4K HDMI TV.

Ideal for Thunderbolt™ /Mini DisplayPort equipped laptops, Chromebooks, MacBooks,
and Microsoft Surface. Mac 10.11, Windows 10 Compatible. Compatible with the Thunderbolt port on Mac computers.

Supports Ultra High Definition (UHD) video resolutions up to 4Kx2K, 3840 x 2160 (24Hz or 30Hz). Fully molded ends ensure long life enjoyment.

Converts both Single-Mode and Dual-Mode (DP++) Mini DisplayPort output, and is perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals.

Features

  • Connect a UHD HDMI TV to a Mac or PC with a Mini Displayport output
  • Active adapter for use with any Mini Displayport (or Thunderbolt) port
  • Converts Single-Mode and Dual-Mode (DP++) Mini DisplayPort output
  • Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
  • Displayport 1.2 compliant
  • Plug-and-play convenience—no drivers or software needed
  • Supports Ultra High Definition (UHD) video resolutions up to 4Kx2K, 3840 x 2160 (24Hz or 30Hz)
  • HDCP compliant
  • The P137-06N-HD-UHD supports transmission of an audio signal as long as it is supported by the Mini Displayport source-check the documentation for your Mini Displayport source for compatibility.

System Requirements

  • Computer with a Mini Displayport (or Thunderbolt) port
  • Monitor with a HDMI port.
  • Both monitor and source must support 4Kx2K (24Hz or 30Hz) in order to display 4Kx2K video resolutions
  • Audio is supported as long as it is supported by the source. Check your Mini Displayport source documentation for compatibility.
  • The P137-06N-HD-UHD is an Active adapter, and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Mini Displayport source for compatibility.

Package Includes

  • P137-06N-HD-UHD, Mini-Displayport 1.2 to UHD HDMI Active Adapter, 6inch
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 0.5
Cable Length (in.) 6
PHYSICAL
Color White
CONNECTIONS
Side A - Connector 1 MINI DISPLAYPORT (MALE)
Side B - Connector 1 HDMI (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

Accessories

No accessories are available for this model.

Similar Products




Clear List