Part Number: UPR-112G
This Model has been retired and has not been replaced. More information for the UPR-112G is available on the model support page
Overview
Many modern desktop and laptop PCs no longer offer serial and parallel ports -- yet serial and parallel devices are commonly used in many industries. No ports?... No problem! This mini port replicator combines a USB serial adapter, USB parallel printer adapter and 2-port USB hub into one compact accessory.
Features
- Certified: Microsoft WHQL approved
- USB-drawn power allows maximum mobility
- Provides one RS-232 male DB-9 serial port for direct connection to serial devices
- Provides one female DB25 printer port for direct connection to parallel printers
- Provides a 2-port USB bus-powered hub
- Draws its power from the USB connection -- a power adapter is not required
- LEDs display status/activity for each port
- Microsoft signed drivers ensure easy installation and reliable operation
System Requirements
Windows:
- An available USB port
- Compatible with Windows 98, 98 SE, Me, 2000, XP 32- and 64-bit, 2003 Server 32- and 64-bit, Vista 32- and 64-bit, and 7 32- and 64-bit
Macintosh:
- An available USB port
- Compatible with Mac OS 8.6 through 9.x, Mac OS X 10.2.8 through 10.5.x (both 32- and 64-bit), and Mac OS X 10.6 (32-bit and 64-bit)
Serial port works with all RS-232 serial devices including GPS units, cell phones, POS devices, scientific/medical instrumentation, and industrial process control devices. Serial driver is a Microsoft signed driver (i.e. has been certified by Microsoft WHQL testing).Parallel port works with parallel printers only. Under Windows or Mac OS X, this port works with hundreds of parallel inkjet, laser, photo and label printers. Under Mac OS 8.6 or 9.x, this port is compatible with Epson Stylus printers only. This port may not be used with parallel storage devices.USB ports work as standard bus-powered USB hub ports.
Package Includes
- UPR-112G Mini-Port Replicator
- CD with driver software and user guide
Specifications
OVERVIEW
UPC Code | 672603010191 |
Host Connector | USB A (MALE) |
PRODUCT OVERVIEW
Product Overview | Keyspan-by-Tripp Lite Mini-Port Replicator |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | DB25 (FEMALE); DB9 (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.50 x 6.25 x 3.25 |
Shipping Weight (lbs.) | 0.35 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images