Computer Power Cord Adapter, NEMA 5-15P to C13 - 10A, 125V, Black
- Recommended for powering computers, printers and other home/office peripherals
- Converts a C14 connector into a NEMA 5-15P connector to match available outlet
- This product is covered by a Lifetime Limited Warranty (coverage details)
P006-000
Have a Question?
Features
Typical Applications
- Connect devices like computers, printers and monitors to a NEMA 5-15R outlet near your workstation
Package Includes
- NEMA 5-15P to C13 Power Cord Adapter, Black
Specifications
OVERVIEW
UPC Code | 037332217974 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Color | Black |
Power Cord Jacket Type | N/A |
Shipping Dimensions (hwd / in.) | 5.00 x 3.98 x 0.50 |
Shipping Weight (lbs.) | 0.08 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | 14 to 140 F (-10 to 60 C) |
Operating Humidity Range | 30-80% RH |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | IEC-320-C13 |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
STANDARDS & COMPLIANCE
Certifications | UL/cUL, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P004-001 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 1 ft. (0.31 m), Black |
![]() |
P004-004-GN | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green |
![]() |
P004-L03 | Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 3 ft. (0.91 m) |
![]() |
P004-L10 | Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 10 ft. (3.05 m) |
![]() |
P047-006-10A | Power Cord, C19 to C14 - 10A, 100-250V, 16 AWG, 6 ft. (1.83 m), Black |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.