NEMA 5-15R to C14 Power Cord Adapter - 10A, 125V, Black
- Recommended for powering computers, printers and other peripherals
- Converts a NEMA 5-15P connector into a C14 connector to match available outlet
- This product is covered by a Lifetime Limited Warranty (coverage details)
P002-000
Have a Question?
- P002-000 does not transform voltage. Verify your device or power supply is within the output range before use.
Features
Typical Applications
- Connect devices like computers, printers and monitors to a C13 outlet near your workstation
Package Includes
- P002-000 NEMA 5-15R to C14 Power Cord Adapter, Black
Specifications
OVERVIEW
UPC Code | 037332217936 |
Device Compatibility | Computer; Monitor/HDTV; Printer; UPS; PDU; Server |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Color | Black |
Power Cord Jacket Type | N/A |
Shipping Dimensions (hwd / in.) | 5.00 x 3.98 x 0.50 |
Shipping Weight (lbs.) | 0.11 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | 14 to 140 F (-10 to 60 C) |
Relative Humidity | 30-80% RH |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | NEMA 5-15R |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
STANDARDS & COMPLIANCE
Certifications | UL/cUL, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black |
![]() |
P006-004-GN | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Green Plugs |
![]() |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-015 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 15 ft. (4.57 m), Black |
![]() |
P013-006 | 3-Slot Power Cord, NEMA 5-15P to C5 - Laptop/Notebook, 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.