Model Number: B064-016-02-IPG

NetDirector 16-Port Cat5 IP KVM Switch 1U Rack-Mount 2+1 User

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/B06401602IPG-FRONT-L.jpg

 
  • Simultaneous support for 3 users(1 local, 2 remote)
  • Supports IPv4, Link Local IPv6 Address and IPv6 Stateless Auto configuration protocols
  • Blade server support
  • Virtual Media allows computers connected using a B055-001-USB-V2 SIU to access DVD/CD drives, flash drives and other storage media from a user's remote computer as if it were directly connected
  • Remote Authentication: RADIUS, LDAP, LDAPS, and Active Directory
  • Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases
$3,52940

TRP9163

$4,66399

B064-016-02-IPG

$4,14999

8038270

$2,93799

2030959

$2,67199

17-404-073

$3,05899

A7371063

$4,14999

8038270

$3,54671

B0036RHBMO

$2,95150

11008411

$5,72399

001394428

NetCommander® Multi-User Cat5 IP KVM Switches

Overview

Tripp Lite's 16-port NetDirector Cat5 IP KVM Switch is the optimal solution for remotely controlling multiple computers(combination of PS/2, USB and Serial) by up to 3(1 Local and 2 Remote) independent, simultaneous users. A full-screen graphical OSD with multi-level authentication(Super Administrator, Administrator and User) allows you to quickly and efficiently manage your installation, and can be displayed in English, German, Russian, Japanese, traditional Chinese and simplified Chinese. Critical events on the installation can be tracked via email notification, SNMP traps, the Windows based log server or Syslog server. Accessing the connected computers is a breeze; view multiple computers at the same time using panel array mode, automatically sync USB mice, access the on-screen keyboard feature in numerous language formats. Virtual Media allows computers connected using a B055-001-USB-V2 Server Interface Unit to access DVD/CD drives, flash drives and other storage media as if they were directly connected to the computer. In addition, three USB ports are located on the front panel of the unit for use with Virtual Media or an external keyboard and mouse. Other features include dual power supplies that allow the unit to continue running in the event one power supply stops receiving power, temperature sensors that control the speed of the unit's cooling fans, remote authentication support via RADIUS, LDAP, LDAPS and Active Directory, dial-in modem access and non-browser access using Windows and Java applications. Constructed of heavy-duty steel housing.

Features

  • Up to 3 users(1 Local, 2 Remote) can simultaneously access the connected computers/servers
  • Features two RJ45 network ports for redundant or dual-IP operation
  • Supports IPv4, Link Local IPv6 Address and IPv6 Stateless Auto configuration protocols
  • Blade server support
  • Multi-level authentication; Super Administrator, Administrator and User
  • Advanced encryption technologies - 1024 bit RSA; 56 bit DES; 256 bit AES and 128 bit SSL
  • View multiple ports at the same time using the panel array mode feature
  • Virtual Media allows computers connected to the KVM using a B055-001-USB-V2 SIU to access DVD/CD drives, flash drives and other storage media from a user's remote computer as if it were directly connected
  • An additional three USB ports are located on the front of the KVM for the sharing of USB peripherals.
  • Remote authentication support; RADIUS, LDAP, LDAPS and Active Directory
  • Track critical events on the installation via email notification, SNMP traps, Windows-based Log Server or Syslog server
  • Dual power supplies allow the unit to continue running in the event one power supply ceases to receive power
  • Built-in sensors increase/decrease the speed of the unit's cooling fans according to the temperature
  • Dial-in / Dial-out modem support
  • Graphical OSD can be displayed in English, German, Russian, Japanese, traditional Chinese and simplified Chinese
  • Supports up to 1600x1200 @ 60Hz resolutions
  • Supports 10Base-T, 100Base-T, 1000Base-T, Auto-Sense, TCP/IP, HTTP, DNS, DHCP, UDP, ARP and Ping
  • Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases
  • Compatible with all major operating systems
  • Constructed of heavy-duty steel housing

System Requirements

  • Remote Console Computers (Web Browser) - To access the KVM switch via web browser, your computer needs to be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher, and your browser must support 128-bit SSL encryption.
  • Browsers - The NetDirector Cat5 IP KVM switch supports the following browsers; Internet Explorer, Firefox, Mozilla, Safari, Opera, Netscape and Google Chrome.
  • Remote Console Computers (non-Browser Windows or Java Client) - To access the KVM switch using the non-browser based Windows client, your computer/server must be running Windows, and DirectX 7.0 or higher must be installed. To access the non-browser based Java client, your computer must be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher.
  • Connected Computers/Servers - Computers/servers being connected to the KVM switch must have a VGA port and USB or PS/2 Keyboard and Mouse ports.
  • Operating Systems - Compatible with all major operating systems

Package Includes

  • B064-016-02-IPG (2+1 User) NetDirector Cat5 IP KVM switch
  • (x2) C5 to 5-15P power cords
  • CD with owner's manual, quick start guide and device files
  • Quick start guide
  • RJ45 to DB9 adapter for dial-In modem functionality
  • USB/PS/2 combo console cable kit
  • Grounding wire
  • Set of foot pads
  • Rackmount hardware
TAA compliant
RoHS compliant
IP KVM hands on demo

Specifications

OVERVIEW
Users 3
Max CPU 16
INPUT
Nominal Input Voltage(s) Supported 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Frequency 50/60Hz
Input Current 120V (0.8A) / 230V (0.4A)
PHYSICAL
Unit Dimensions (hwd / in.) 1.75 x 17 x 16
Unit Weight (lbs.) 17
Color Black
ENVIRONMENTAL
Storage Temperature Range -20 to 60 C (-4 to 140 F)
Relative Humidity 0 to 80% RH, Non-Condensing
Operating Temperature 0 to 50 C (32 to 122 F)
COMMUNICATIONS
Port Control Push Buttons, Hotkeys, OSD
IP Remote Access Yes
CONNECTIONS
Ports 16
Computer/Server Ports (x16) RJ45 Female
PC/Server Connections VGA; USB; PS/2; Serial
Local Console Ports - Port 3 (x2) PS/2 Female (via included console cable)
SPECIAL FEATURES
Cat5 KVM Switch Yes
FEATURES & SPECIFICATIONS
Autoscan (Y,N) Y
Autoscan Duration User-definable from 1 to 255 seconds; default of 5 seconds
CERTIFICATIONS
Approvals UL/cUL, FCC, CE, TAA, RoHS
WARRANTY
Product Warranty Period (Worldwide) 3-year limited warranty

Accessories

B055-001-PS2
B055-001-PS2

NetDirector PS/2 Server Interface Unit (B064-Series)

More... Prices
B055-001-SER
B055-001-SER

NetDirector Serial Server Interface Unit (B064-Series)

More... Prices
B055-001-USB
B055-001-USB

NetDirector USB Server Interface Unit (B064-Series)

More... Prices
B055-001-USB-V2
B055-001-USB-V2

NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series)

More... Prices
B055-001-UV2CAC
B055-001-UV2CAC

NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series)

More... Prices
N001-003-BK
N001-003-BK

Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 3-ft.

More... Prices
N001-005-BK
N001-005-BK

Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 5-ft.

More... Prices
N001-007-BK
N001-007-BK

Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 7-ft.

More... Prices
U022-006
U022-006

USB 2.0 Hi-Speed A/B Cable (M/M), 6-ft.

More... Prices
U022-010
U022-010

USB 2.0 Hi-Speed A/B Cable (M/M), 10-ft.

More... Prices
P058-006
P058-006

2-Prong European Computer Power Cord (C5 to SCHUKO CEE 7/7), 6-ft.

More... Prices
P060-006
P060-006

Standard UK Computer Power Cord (C5 to BS-1363 UK Plug), 6-ft.

More... Prices

Similar Products

Extended Warranties

WEXT1R
WEXT1R

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2R
WEXT2R

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3R
WEXT3R

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Find more products by tag:


Clear List