Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 120V 2.2kVA 1.8kW Double-Conversion UPS, Tower, Extended Run, Network Management Card Slot, LCD, USB, DB9

Model Number: SU2200XLCD


  • 2200VA / 2.2kVA / 1800 watt on-line double-conversion tower UPS
  • 100/110/120/127V 50/60Hz output, 97% efficiency economy mode option
  • Interactive LCD with 10 selectable screens of UPS and site power data
  • Expandable runtime, Hot-swappable batteries
  • USB, RS232 & EPO ports, slot for network management card options
  • 2 independently switched load banks
  • NEMA 5-20P input; 6 5-15/20R & 1 L5-20R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Do you need to protect medium- to large-size servers, networking equipment and telecom systems against data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges? Tripp Lite’s SU2200XLCD SmartOnline® Tower UPS System is the solution! Featuring a 2200VA/1800W capacity and true on-line operation with pure sine wave output and zero transfer time to battery, it provides the highest level of power protection for mission-critical equipment. The SU2200XLCD’s large internal battery set supports connected equipment during blackouts, and runtime is expandable with optional external battery packs BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible), sold separately. The SU2200XLCD has 7 AC outlets (6 5-15/20R, 1 L5-20R), including 2 load banks of 3 outlets each that are individually controllable to reboot select equipment on demand or maximize battery runtime for mission-critical equipment. USB and DB9 communication ports support messaging of detailed UPS operational parameters and line power status. PowerAlert UPS management software is available via free download. The SU2200XLCD also accepts an optional network management card option. It comes backed by $250,000 of Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

Ideal for Protection of Mission-Critical Equipment
The SU2200XLCD provides true on-line operation, reliable battery backup and comprehensive power management capability in a compact tower form factor. Featuring a 2200VA/1800W capacity, 7 AC outlets (6 5-15/20R, 1 L5-20R), a 10-ft. cord with 5-20P plug, USB/DB9 ports and a slot for an optional network management card option, the SU2200XLCD offers a complete power protection solution for medium- to large-size servers, storage devices, telecom systems and other mission-critical equipment.

True On-Line Operation with Pure Sine Wave Output and Zero Transfer Time
The SU2200XLCD provides the highest level of protection available for mission-critical equipment. It actively converts raw incoming AC power to DC, then re-converts it back to regulated, filtered AC output with a pure sine wave, completely isolating connected components from all power problems. Zero transfer time between AC and battery operation maintains continuous output and further protects connected equipment from the disruptive effects of blackouts and severe low-voltage conditions. Sine wave output guarantees compatibility with all equipment types.

Individually Controllable Outlets
The SU2200XLCD includes 2 load banks of 3 outlets each that are individually controllable via a software interface for remote reboot of locked-up equipment or load shedding to maximize battery backup time for mission-critical equipment.

Reliable, Expandable Battery Backup
UPS battery backup keeps connected equipment operational through short power failures, and provides time to save data and perform an orderly system shutdown in case of a prolonged blackout. The SU2200XLCD features a large internal battery set that provides 13 minutes of battery support for a half load (900 watts) and 4.5 minutes for a full load (1800 watts). During normal operation, incoming utility power keeps the UPS battery fully charged so that backup power will always be available if needed. Intelligent battery management system extends battery life. For mission-critical applications demanding continuous uptime, the fully scalable SU2200XLCD can provide expandable runtime with optional external battery packs BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible), sold separately.

High Power Factor and Highly Efficient Operation Reduces BTU Output
The SU2200XLCD features a high 0.82 power factor and an optional, highly efficient economy mode setting that can significantly reduce a facility’s energy costs. In economy mode, the UPS operates with 97% efficiency, minimizing heat output, reducing cooling requirements and consuming less electricity.

AC Line and Tel/Ethernet Surge Suppression
A sudden power surge or spike can damage or destroy electronic components and wipe out irreplaceable data. The SU2200XLCD features a 570-joule surge suppression rating to protect connected components and data from the harmful effects of power surges. One set of tel/Ethernet (RJ45) jacks provides surge protection for a standard phone or network connection (cable not included).

EMI/RFI Line Noise Filtering
Various electrical and radio sources can cause disruptive interference on the AC line. This line noise is a common cause of incremental hardware damage, data corruption and audio/video performance problems. The SU2200XLCD incorporates technology that filters out disruptive line noise, preventing it from affecting your equipment.

LCD Screen and Audible Alarm
The SU2200XLCD features a front-panel LCD screen that enables IT personnel to monitor line power, on-line mode, bypass mode, on-battery, overload, battery low, replace battery and fault status information. It is supplemented by an audible alarm that signals UPS startup, power failure, low battery, overload, UPS fault and remote shutdown conditions.

Emergency Power Off (EPO) Capability
The SU2200XLCD features an EPO interface port that supports emergency shutoff in large facilities (cable included).

USB/DB9 Ports, Management Card Options and Included PowerAlert Software
SU2200XLCD includes HID-compliant USB interface that enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. USB and DB9 ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert. Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD.

Peace of Mind
The SU2200XLCD comes with $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) for connected equipment.

Package Includes

  • SU2200XLCD SmartOnline® Tower UPS System
  • USB, DB9 and EPO Cables
  • Owner’s Manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332174659
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)2200
Output kVA Capacity (kVA)2.2
Output Watt Capacity (Watts)1800
Output kW Capacity (kW)1.8
Power Factor  0.82
Crest Factor  3:1
Nominal Voltage Details120V default
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency when input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal.
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 3%
Load Management Receptacles  Two switchable three-outlet load banks
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsON LINE MODE: Maximum output capacity rating is reduced to 1620W (115V), 1530W (110V) and 1440W (100V); FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 1260 watts, 115V 1134 watts, 110V 1071 watts, 100V 1008 watts) OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Nominal Output Voltage(s) Supported100V; 110V; 115V; 120V; 127V
Output Receptacles(6) 5-15/20R; (1) L5-20R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)16A
Nominal Input Voltage(s) Supported100V AC; 110V AC; 120V AC; 127V AC
Nominal Input Voltage Description120V factory default
UPS Input Connection Type5-20P
Input Circuit Breakers30A
UPS Input Cord Length (ft.)10
Recommended Electrical Service20A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  4.5 min. (1800w)
Half Load Runtime (min.)  13 min. (900w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP48V27-2US  (multi-pack compatible);  BP48V60RT-3U  (multi-pack compatible)
Expandable Runtime DescriptionExternal battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 3 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC48-SUTWR 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 150
Undervoltage Correction  2% output voltage regulation during undervoltages to 55V (33% load), 70V (70% load), 100V (100% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches2 switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Primary Form FactorTower
Primary UPS Depth (mm)495
Primary UPS Height (mm)259
Primary UPS Width (mm)229
Shipping Dimensions (hwd / in.)14.70 x 13.50 x 23.10
Shipping Weight (lbs.)60.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)10.2 x 9 x 19.5
UPS Power Module Weight (kg)24.00
UPS Power Module Weight (lbs.)52.9
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  684
AC Economy Mode BTU / Hr. (Full Load)190
Battery Mode BTU / Hr. (Full Load)  1087
AC Mode Efficiency Rating (100% Load)92%
AC Economy Mode Efficiency Rating (100% Load)97%
Audible Noise< 50.5 dB at front side 1m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  Zero transfer time (0 ms.) in online, double-conversion and frequency regulation / conversion modes;
Low Voltage Transfer to Battery Power (Setpoint)55V (33% load), 70V (70% load), 100V (100% load)
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Follow the steps below to reset discharge for SU-series LCD tower UPS systems: Power off and disconnect any equipment plugged into the outlets of the UPS system. Press and hold the OFF button on the control panel and release the button during the solid tone alarm. (Do not wait until after the solid tone alarm has ended.) The unit will now be in either Standby Mode (indicated by the LCD showing OFF with the Input AC Indicator and OUT icons lit) or Bypass Mode (indicated by the LCD showing the input voltage provided to the UPS along with the Bypass Icon and Input AC Indicator lit). Disconnect the UPS from its AC input source. Verify the UPS is powered off; make sure the LCD screen is not lit and the fan has stopped operating. Remove the front faceplate of the UPS. Locate the battery connectors that connect to the charger output terminal of the UPS. Disconnect the battery from the charger. Locate the ON button on the left side of the LCD, directly next to the screen. Press and hold the button for 10 seconds and then release it. Reconnect the battery connectors to the charger output connector. Reinstall the front faceplate. Connect the UPS to a known working AC source. Upon connection, the fan will begin to operate and the control panel will show OFF. The Input AC Indicator and OUT icons will be lit. Press and hold the ON button and release it during the solid tone alarm emitted by the UPS. Do not wait until after the solid tone alarm has ended.
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU2200XLCD model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP48V27-2US | UPS Battery Packs BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
BP48V60RT-3U | UPS Battery Packs BP48V60RT-3U External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)
Management Hardware
  Model Number Description
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDU1220 | Power Distribution Units (PDUs) PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. Cord, 1U Rack-Mount
PDUB20 | Power Distribution Units (PDUs) PDUB20 1.9kW Single-Phase Hot-Swap PDU, 120V 20A Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10ft & 6ft Cords 2U Rack-Mount
PDUMH20 | Power Distribution Units (PDUs) PDUMH20 1.92kW Single-Phase Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 110-127V Input, 15ft Cord, 1U Rack-Mount
PDUMH20AT | Power Distribution Units (PDUs) PDUMH20AT 1.9kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA
PDUMH20ATNET | Power Distribution Units (PDUs) PDUMH20ATNET 1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA
PDUMH20NET | Power Distribution Units (PDUs) PDUMH20NET 1.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), L5-20P/5-20P input, 12ft Cord, 1U Rack-Mount, TAA
PDUMNH20 | Power Distribution Units (PDUs) PDUMNH20 1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. Cord, 1U Rack-Mount, LX Platform Interface, TAA
PDUMV20 | Power Distribution Units (PDUs) PDUMV20 1.9 kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15ft Cord, 0U Vertical

Extended Warranties

Part Number Description
WEXT1L 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2L 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3L 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.