Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 200-240V 10kVA 9kW UPS Spare / Redundant Power Module, 3U Rack/Tower

Model Number: SU10000RT3UPM


  • 10,000VA on-line 3U rack/tower hot-swappable power module
  • Ideal for use as a spare or replacement power module for mission-critical UPS configurations involving SU10000RT3UPM
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

10,000 VA (10kVA) on-line, double-conversion UPS power module for spare or redundant UPS configurations involving SU10000RT3U, SU10000RT3UG, SU10000RT3U2TF, SU10KRT3U, SU10KRT3UHV, SU20KRT, SU20KRT-1TF, SU20KRTG, SU20KRTHW UPS bundles. POWER MODULE ONLY.

Features

  • 10,000 VA (10kVA) on-line, double-conversion UPS power module for spare or redundant UPS configurations involving select Tripp Lite 10 and 20kVA configurations
  • POWER MODULE ONLY

Package Includes

  • SU1000RT3UPM POWER MODULE ONLY (3u)
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332127006
OUTPUT
Output Volt Amp Capacity (VA)10000
Output kVA Capacity (kVA)10
Output Watt Capacity (Watts)9000
Output kW Capacity (kW)9
Power Factor  0,9
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V
INPUT
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
PHYSICAL
Primary Form FactorRackmount
Primary UPS Depth (mm)656
Primary UPS Height (mm)131
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)9.20 x 23.10 x 39.00
Shipping Weight (lbs.)69.00
UPS Dimensions Details3U power module component only
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.14 x 17.5 x 25.82
UPS Power Module Weight (kg)20.32
UPS Power Module Weight (lbs.)44.8
COMMUNICATIONS
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
CERTIFICATIONS
UPS CertificationsCE; Meets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.