Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power and Connectivity Solutions from Tripp Lite

SU5KRT3UHV
UPS Battery Backup

208/240V 5000VA 5000W On-Line UPS, Unity Power Factor, Hardwire/L6-30P Input, 3U

More Info Services
SU5KRT3UG
UPS Battery Backup

200–240V 5000VA 5000W On-Line UPS, Unity Power Factor, Hardwire In, HW/C19/C13 Out, 3U

More Info Services
SU5KRT3UHW
UPS Battery Backup

200–240V 5000VA 5000W On-Line UPS, Unity Power Factor, Hardwire Input/Output, 3U

More Info Services
SU5KRT3UX
UPS Battery Backup

220/230/240V 5000VA 5000W On-Line UPS, Unity Power Factor, Hardwire Input, 3U

More Info Services
SU5KRT3UTF
UPS Battery Backup

208V 5000VA 5000W On-Line UPS, Unity Power Factor with 120V Transformer, Hardwire/L6-30P Input, 5U

More Info Services
SU5KRT3UHVMB
UPS Battery Backup

208/240V 5000VA 5000W On-Line UPS, Unity Power Factor with Bypass PDU, Hardwire/L6-30P Input, 3U

More Info Services
SU5KRT3UGMB
UPS Battery Backup

200–240V 5000VA 5000W On-Line UPS with Bypass PDU, Unity Power Factor, Hardwire In, HW/C19/C13 Out, 3U

More Info Services
SU5KRT3UHWMB
UPS Battery Backup

200–240V 5000VA 5000W On-Line UPS, Unity Power Factor with Bypass PDU, Hardwire Input/Output, 3U

More Info Services
SU5KRT3UTFMB
UPS Battery Backup

208V 5000VA 5000W On-Line UPS, Unity Power Factor with Bypass PDU and 120V Transformer, Hardwire/L6-30P Input, 5U

More Info Services
SU6KRT3UHV
UPS Battery Backup

208/240V 6000VA 6000W On-Line UPS, Unity Power Factor, Hardwire/L6-30P Input, 3U

More Info Services
SU6KRT3UG
UPS Battery Backup

200–240V 6000VA 6000W On-Line UPS, Unity Power Factor, Hardwire In, HW/C19/C13 Out, 3U

More Info Services
SU6KRT3UHW
UPS Battery Backup

200–240V 6000VA 6000W On-Line UPS, Unity Power Factor, Hardwire Input/Output, 3U

More Info Services
SU6KRT3UX
UPS Battery Backup

220/230/240V 6000VA 6000W On-Line UPS, Unity Power Factor, Hardwire Input/Output, 3U

More Info Services
SU6KRT3UTF
UPS Battery Backup

208/240V 6000VA 6000W On-Line UPS, Unity Power Factor with 120V Transformer, Hardwire/L6-30P Input, 5U

More Info Services
SU6KRT3UHVMB
UPS Battery Backup

208/240V 6000VA 6000W On-Line UPS, Unity Power Factor with Bypass PDU, Hardwire/L6-30P Input, 3U

More Info Services
SU6KRT3UGMB
UPS Battery Backup

200–240V 6000VA 6000W On-Line UPS with Bypass PDU, Unity Power Factor, Hardwire In, HW/C19/C13 Out, 3U

More Info Services
SU6KRT3UHWMB
UPS Battery Backup

200–240V 6000VA 6000W On-Line UPS, Unity Power Factor with Bypass PDU, Hardwire Input/Output, 3U

More Info Services
SU6KRT3UXMB
UPS Battery Backup

220/230/240V 6000VA 6000W On-Line UPS, Unity Power Factor with Bypass PDU, Hardwire Input, 3U

More Info Services
SU6KRT3UTFMB
UPS Battery Backup

208/240V 6000VA 6000W On-Line UPS, Unity Power Factor with Bypass PDU and 120V Transformer, Hardwire/L6-30P Input, 5U

More Info Services
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.