Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), White, 8 ft.

Model Number: N201-008-WH


Connects critical components, such as computers, network adapters, routers, servers, modems, hubs and switches, in Gigabit Ethernet networks. Recommended for distributing data, voice and video in high-density data centers.
    • Premium cabling for Cat6 home/office network applications
    • Rated for 550 MHz/1 Gbps communications
    • Snagless connectors prevent damaged tabs during installation
    • 24 AWG 4-pair stranded UTP with PVC jacket
    • Integral strain relief protects connectors from stress and cracking

    View Full Product Details

    HAVE A QUESTION?
    Contact Us

    Overview

    The N201-008-WH Cat6 Gigabit Snagless Molded UTP Patch Cable (M/M) is recommended for distributing data, voice and video through computers, network adapters, routers, servers, modems, hubs and switches in high-density data centers. Designed for fast transmission and excellent signal quality, this cable ensures peak performance throughout your local area network (LAN). It reduces impedance and structural return loss compared to standard 100 MHz wire.

    This eight-foot white cable is designed for 1000Base-T (1 Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice, Token Ring Type 3 and EIA/TIA applications. Manufactured from 24 AWG four-pair stranded UTP with a rugged PVC jacket, the N201-008-WH delivers speeds up to 550 MHz/1 Gbps and flawless signal delivery, while keeping near-end crosstalk levels to a minimum.

    The RJ45 short-body connectors’ snagless design protects the locking tabs from being damaged or broken off during installation. Corrosion-resistant gold-plated copper contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. Meets most other current industry standards, including IEEE 802.3ab, 802.5, ISO/IEC 11801 and ETL (Cat6 draft 11).

    Features

    The Ideal Solution for Your Cat6 Gigabit Ethernet Networking Needs
    • Recommended for connecting computers, network adapters, routers, servers, modems, hubs and switches in high-density data centers
    • Designed for 10/100/1000 Base-T, 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice, Token Ring Type 3 and EIA/TIA applications
    • Provides high-speed connections up to 550 MHz/1 Gbps
    • Flawless signal delivery with minimal near-end crosstalk levels
    • Reduces impedance and structural return loss compared to standard 100 MHz wire

    Snagless RJ45 Male Connectors
    • Molded snagless boots prevent locking tabs from damage during installation

    Premium Construction Ensures Error-Free Signal Transfer
    • Manufactured from 24 AWG 4-pair stranded UTP
    • Gold-plated copper contacts for maximum conductivity and minimum data loss
    • Integral strain relief protects cable and connectors from stress and cracking
    • Rugged PVC jacket stands up to long-term use

    Meets Top Cabling Standards
    • Meets Cat6 TIA/EIA standards
    • Meets most other current industry standards, including IEEE 802.3ab, 802.5, ISO/IEC 11801 and ETL (Cat6 draft 11)

    Package Includes

    • N201-008-WH Cat6 Gigabit Snagless Molded UTP Patch Cable (RJ45 M/M), White, 8 ft.
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332204882
    INPUT
    Cable Length (ft.)8
    Cable Length (in.)96
    Cable Length (cm)243.8
    PHYSICAL
    Cable Shielding  UTP
    ColorWhite
    Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
    Shipping Weight (lbs.)0.30
    Snagless ConnectorYes
    Wire Gauge (AWG)24
    Wire TypeStranded
    COMMUNICATIONS
    Network Speed1Gbps
    CONNECTIONS
    Side A - Connector 1RJ45 (MALE)
    Side B - Connector 1RJ45 (MALE)
    FEATURES & SPECIFICATIONS
    TechnologyCat6
    CERTIFICATIONS
    CertificationsROHS Compliant
    WARRANTY
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Frequently Asked Questions

    American Wire Gauge (AWG) is a US standard set of wire gauges or diameters. The higher the gauge number, the thinner the wire. Since thicker wire has less electrical resistance, it can carry more current. For networking or digital signage applications with longer runs, use 24 AWG cabling. AWG is also used to describe USB data/charging cables used with smartphones and other mobile devices. Thicker cables can carry more current and potentially charge a device faster. The gauge of USB cables have two numbers (e.g. 28/28 AWG). The first number refers to the gauge of the data wires and the second describes the gauge of the power wires. A USB cable that is 28/24 AWG has thicker charging wires and can carry more current.

    Additional FAQs may be available on the N201008WH model support page.

    Resources & Downloads

    support icon

    Do you own a
    N201-008-WH

    Get support for your product all in one place!

    Clear List

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    (773) 869-1774

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    1 773.869.1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.