Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 120/208V 3-Phase Wye 80kVA Modular 3-Phase UPS System, On-line Double-Conversion UPS for North America

Model Number: SU80K


  • 80,000 VA (80kVA) tower UPS with 4 hot-swappable power modules
  • N+1 redundant modular architecture helps ensure 100% availability
  • 1+1 parallel capability allows for system redundancy or increased capacity
  • Low THDi saves installation costs by allowing 1:1 generator sizing
  • 3-phase hardwire (120/208VAC) input/output. Wide input voltage correction range (94-150VAC/163-260VAC)
  • On-line, double-conversion operation with zero transfer time; IGBT technology; extremely efficient operation (up to 96%)
  • Runtime is expandable via external battery cabinet options
  • 1-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SU80K (80kVA) SmartOnline Modular 3-Phase Intelligent, True On-Line UPS System provides 100% system availability with N+1 modular architecture and 1+1 parallel capability. In an N+1 configuration, the SU80K features four self-contained, redundant 20kVA power modules that can be hot-swapped (with the load powered) if maintenance is required. Connect two SU80K models in parallel (1+1 configuration) to provide fail-safe redundancy (two 80kVA models supporting a 80kVA load) or to increase capacity (two 80kVA models supporting a 160kVA load).

The SU80K provides mission-critical equipment with the highest level of power protection available. Large capacity 80,000VA/64,000W UPS continually converts incoming AC power into filtered DC power, and then resynthesizes it back into AC power with a pure sine wave. Perfectly regulated, continuous sine wave output with zero transfer time offers compatibility with all equipment types. The SU80K's high input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology create less than 3% input Total Harmonic Distortion (THDi). With SU80K's low THDi, generators run cooler and last longer, allowing managers to save installation costs by installing a generator with a capacity equal to their equipment load (a 1:1 ratio). Extremely efficient operation (up to 96%) saves money by lowering electricity consumption. Hardwire input and output connections support a variety of permanent or PDU style power connections. The SU80K features 120/208V AC, 3-phase, 4-wire (plus ground), wye input and output. It also features a wide input voltage correction range: 94-150/163-260VAC. Frequency is 50 or 60 Hz (auto-selectable). The SU80K features a single small-footprint tower power module. A stand-alone hardwired external battery module (Model BP480V40C with matching battery cabinets, available separately) is required for operation and to provide battery backup support. Additional external BP480V40C battery modules can be connected for extended runtime. Other battery cabinets for extended runtime solutions also available; contact Tripp Lite for more information. A manual bypass breaker as well as an automatic bypass function ensure 100% availability of connected equipment by safely passing through AC power if the UPS requires maintenance. A built-in RS-232 communication port works with PowerAlert Software, available via free download, to provide shutdown commands and condition reporting. An accessory slot accepts an optional internal network management card. Front panel combination LCD/LED display alerts users to a variety of UPS operational modes and conditions. The LCD display includes a real-time event log screen with up to 500 events listed. A dynamic battery management screen optimizes battery function to lengthen service life and allows cold restart of UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval. An Emergency Power Off button turns UPS output OFF and disables Bypass output. Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities. A start-up service program is recommended to enhance the reliability of the installation.

Features

  • N+1 configuration: four self-contained, redundant 20kVA power modules can be hot-swapped (with the load powered) if maintenance is required
  • 1+1 configuration: connect two SU80K models in parallel to provide fail-safe redundancy or to increase capacity
  • High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology create low input Total Harmonic Distortion (THDi)
  • Extremely efficient operation (up to 96%) saves money by lowering electricity consumption
  • True on-line, double conversion UPS with IGBT technology provides pure, sine wave AC output at all times
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
  • 80,000VA/64,000W power capacity with 3-phase, hardwire 120/208VAC input/output connections
  • Features a wide input voltage correction range: 94-150/163-260VAC
  • Precision +/-1% output voltage regulation
  • A stand-alone hardwired external battery module (Models BP480V40C, available separately from Tripp Lite) is required for operation and to provide battery backup support. Additional external battery modules can be connected for extended runtime.
  • Front panel combination LCD/LED display includes a real-time event log screen with up to 500 events listed
  • Dynamic battery management screen optimizes battery function to lengthen service life and allows cold restart of UPS
  • Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • Emergency Power Off button turns UPS output OFF and disables Bypass output
  • Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities
  • Start-up service program is recommended to enhance the reliability of the installation

Package Includes

  • SU80K UPS System
  • DB9 serial cable
  • Parallel cable (for 1+1 operation)
  • Instruction manual and startup checklist
  • Warranty information
Cisco compatible RoHS compliant VMware ready application
Electrical Contracting Products Innovation Awards Finalist

Specifications

OVERVIEW
UPC Code037332141330
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)80000
Output kVA Capacity (kVA)80
Output Watt Capacity (Watts)64000
Output kW Capacity (kW)64
Power Factor  0.8
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)+/-1%
Output Voltage Regulation (Battery Mode)+/-1%
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120/208V 3-PH Wye
Output ReceptaclesHardwire
Individually Controllable Load Banks  No
INPUT
Nominal Input Voltage(s) Supported120/208V 3-PH Wye
Nominal Input Voltage Description3-Phase Wye, 4 wire (L1, L2, L3, N, G)
UPS Input Connection TypeHardwire
Input Phase3-Phase
BATTERY
Expandable Battery RuntimeBattery set sold separate
External Battery Pack Compatibility  BP480V200; BP480V300; BP480V400; BP480V40C; BP480V500 
Expandable Runtime DescriptionExternal battery pack wiring is contractor supplied
DC System Voltage (VDC)+/- 240VDC
Battery Recharge Rate (Included Batteries)2 - 4 hours from 10% to 90%
Battery Replacement DescriptionHot-swappable, replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  Maintains continuous operation without using battery power during overvoltages to 150 / 260 (3-Phase, 4-Wire, wye), reducing output within 1% of nominal
Undervoltage Correction  Maintains continuous operation without using battery power during brownout / undervoltage conditions to 94 / 163 (3-Phase, 4-Wire, wye)
USER INTERFACE, ALERTS & CONTROLS
SwitchesON button turns UPS's inverter ON. OFF button turns UPS's inverter OFF. LCD Display Control Buttons browses through and selects items displayed on LCD screen. Emergency Power Off button turns UPS output OFF and disables Bypass output. Manual Bypass breaker bypasses the UPS's inverter during maintenance.
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAlarms warn against a variety of operational conditions: low-battery, overload, shutdown, bypass and more
LED Indicators4-LED Display: Displays normal AC input, on battery power, bypass input and fault conditions
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  4675
AC Suppression Response Time  Instantaneous
PHYSICAL
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)986
Primary UPS Height (mm)1,697
Primary UPS Width (mm)521
Shipping Dimensions (hwd / in.)75.00 x 28.50 x 48.00
Shipping Weight (lbs.)1642.50
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)66.8 x 20.5 x 38.8
UPS Power Module Weight (kg)654.99
UPS Power Module Weight (lbs.)1444
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  18665
Battery Mode BTU / Hr. (Full Load)  19005
COMMUNICATIONS
Communications InterfaceDB9 Serial; Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX; MODBUSCARD; RELAYIOCARD 
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableDB9 cabling included
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation during undervoltages as low as 94 / 163V AC (3-Phase, 4-Wire, wye). Below this point, output is maintained utilizing battery reserves.
High Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation during overvoltages as high as 150 / 260V AC (3-Phase, 4-Wire, wye). Above this point, output is maintained utilizing battery reserves.
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances)
WARRANTY
Product Warranty Period (U.S. & Canada)1-year limited warranty

Accessories

UPS Battery Packs
  Model Number Description
BP480V200 | UPS Battery Packs BP480V200 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V200)
BP480V300 | UPS Battery Packs BP480V300 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V300)
BP480V400 | UPS Battery Packs BP480V400 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V400)
BP480V40C | UPS Battery Packs BP480V40C External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V40C)
BP480V500 | UPS Battery Packs BP480V500 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V500)
UPS Accessories
  Model Number Description
SU80KMBPK | UPS Accessories SU80KMBPK 3 Breaker Maintenance Bypass Panel for SV80K__ and SU80K
SUDC208V84P | UPS Accessories SUDC208V84P 20-160kVA 3 Phase Power Distribution Center
SUPC2MBP80K | UPS Accessories SUPC2MBP80K 3-Breaker Parallel Tie Cabinet with Maintenance Bypass Switch (for SU80K 3-Phase UPS)
Management Hardware
  Model Number Description
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card

Services

Annual Service Agreements

Part Number Description
W06-SCBAS1 Annual Service Agreement for SU60K or SU80K 3-Phase UPS and Primary Battery Cabinet in USA
W06-SCBAS1-1B Annual Service Agreement for SU60K or SU80K 3-Phase UPS and Primary Battery Cabinet Plus 1 Battery Cabinet in USA
W06-SCENH1 Annual Service Agreement for SU60K or SU80K 3-Phase UPS and Primary Battery Cabinet in USA - Premium
W06-SCENH1-1B Annual Service Agreement for SU60K or SU80K 3-Phase UPS and Primary Battery Cabinet Plus 1 Battery Cabinet in USA - Premium
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.