SmartPro 120V 2000VA 1920W Line-Interactive Sine Wave UPS, 2U, Extended Run, LCD, USB, DB9, 8 Outlets
- Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
- Keeps AC power running during blackouts to allow time for file saves and safe shutdown
- Maintains continuous 120V nominal output during brownouts and overvoltages
- Enhanced 0.96 power factor increases system efficiency and reduces your energy costs
- Compatible with optional external battery pack for extended runtime operation
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
SMART2000RMXL2U

Have a Question?
Features
Typical Applications
- Protect your small network server and other network components against power surges, line noise, brownouts, overvoltages and blackouts
- Operate essential equipment during short-term power outages using battery backup power
- Shut down desktop PCs and other equipment without data loss during long-term power outages
- Connect high-end security systems, casino gaming machines or digital signage in a small network
- Extend runtime for DVRs, wireless routers and other low-power home network equipment
Package Includes
- SMART2000RMXL2U 120V 2000VA 1920W Line-Interactive UPS with 8 Outlets
- USB cable
- DB9 cable
- EPO cable
- Rack-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332248152 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 16.0A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-20P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 20A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 2000 |
Output kVA Capacity (kVA) | 2.0 |
Output Watt Capacity (Watts) | 1920 |
Output kW Capacity (kW) | 1.92 |
Output Capacity Details | Output is reduced to 1600 watts maximum when used with external battery packs |
Power Factor | 0.96 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -14%, +6% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Two switched single outlet load banks (1 5-15/20R & 1 5-15R) |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (4) 5-15R; (4) 5-15/20R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 4.5 min. (1920w) |
Half Load Runtime (min.) | 12 min. (960w) |
Expandable Battery Runtime | Extended runtime supported via optional external battery packs |
Expandable Runtime | Yes |
Expandable Runtime Description | Maximum output capacity is 1600 watts when used with external battery packs |
External Battery Pack Compatibility | BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible); BP48V27-2US (multi-pack compatible) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC94-2U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145 |
Overvoltage Correction | Voltage reduction of 12% applies when input is between 127 and 145 |
Undervoltage Correction | Voltage boost of 12% applies when input voltage is between 96 and 108 |
Severe Undervoltage Correction | Voltage boost of 24% applies when input voltage is between 83 and 95 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options) |
Switches | 3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions |
Alarm Cancel Operation | Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Cooling Method | Fan |
Included Mounting Accessory Description | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth with External Battery Pack (cm) | 67 |
Minimum Required Rack Depth with External Battery Pack (in.) | 26.5 |
Minimum Required Rack Depth without External Battery Pack (cm) | 62 |
Minimum Required Rack Depth without External Battery Pack (in.) | 24.5 |
Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
Primary Form Factor | Rackmount |
Primary UPS Depth (mm) | 490 |
Primary UPS Height (mm) | 88 |
Primary UPS Width (mm) | 440 |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 8.50 x 24.30 x 21.60 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.46 x 17.32 x 19.29 |
UPS Power Module Weight (kg) | 26.13 |
UPS Power Module Weight (lbs.) | 57.6 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 306 |
Battery Mode BTU / Hr. (Full Load) | 1157 |
AC Mode Efficiency Rating (100% Load) | 96% |
Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD ; TLNETCARD ; WEBCARDLX |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 5 milliseconds (line to battery mode); 1 millisecond (battery to line mode) |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 145 |
SPECIAL FEATURES
Grounding Lug | Back panel grounding lug |
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
STANDARDS & COMPLIANCE
UPS Certifications | Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |

Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP48V24-2U | External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U) |
![]() |
BP48V27-2US | External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) |
![]() |
BP48V60RT-3U | External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U) |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDU1220 | 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUB20 | 1.9kW Single-Phase Hot-Swap PDU, 120V 20A Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUMH20 | 1.92kW Single-Phase Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 110-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUMH20AT | 1.9kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA |
![]() |
PDUMH20ATNET | 1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA |
![]() |
PDUMNH20 | 1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, LX Platform Interface, TAA |
![]() |
PDUMV20 | 1.9 kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical |
![]() |
PDUNV | 1.6/3.8kW Single-Phase 100-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount |
![]() |
PDUV20 | 1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
SNMPWEBCARD | SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems |
![]() |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems |
![]() |
WATCHDOGSW | WatchDog Service Monitoring / Reboot Software |
![]() |
WEBCARDLX | Web Management Accessory Card |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
4POSTRAILKITWM | 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1J | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2J | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.