Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartPro 120V 3000VA 2880W Line-Interactive Sine Wave UPS, 4U Short Depth, Extended Run, WEBCARDLX, USB, DB9


Line-interactive UPS with pre-installed network interface offers network-grade power protection for critical network applications.
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Keeps AC power running during blackouts to allow time for file saves and safe shutdown
  • Maintains continuous 120V nominal output during brownouts and overvoltages
  • Pre-installed WEBCARDLX network interface supports Auto Probe feature
  • 4U reduced-depth housing is ideal for 2-post rack-mount installations

View Full Product Details

Tripp Lite Part Number

SMART3000CRMXLN

Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

3kVA/2.88kW/120V Battery Backup for PC Networks, Security Systems or Digital Signage
The SmartPro® line-interactive SMART3000CRMXLN UPS system with AVR provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise that can damage valuable electronics or destroy data. The nine-outlet 120V battery backup with 0.96 power factor is ideal protection for small networks, wiring closets, security systems, telecom, high-end PC gaming, digital signage equipment and other professional applications, including retail, casino and hotel/motel management.
Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
Backup support allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but the field-replaceable, hot-swappable internal battery should keep a half load (1440W) powered as long as 19 minutes and a full load (2880W) up to 7.5 minutes. For mission-critical applications demanding scalable extended runtime, the UPS supports external battery packs, such as Tripp Lite's BP48V27-2US (sold separately).
Pre-Installed WEBCARDLX Network Interface Offers 24/7 Remote Access for Monitoring and Control
The Java-free HTML5-based WEBCARDLX enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Automated alerts help prevent accidental overloads, power loss and downtime. WEBCARDLX allows you to use the Auto Probe feature, which can prevent costly service calls by automatically rebooting non-responsive network devices.
9 NEMA Outlets Protect Your Connected Components
One L5-30R and eight 5-15/20R outlets provide battery backup, 570 joules of surge protection and voltage regulation for your crucial components. Three independently switched single-outlet 5-15/20R load banks enable both scheduled and real-time remote rebooting and load shedding.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The SMART3000CRMXLN can correct brownouts as low as 83V and overvoltages as high as 145V back to nominal 120V power continuously, all while keeping the battery fully charged and ready to take over in case of power failure.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Designed for High Efficiency to Help You Save Money and Protect the Environment
A 97% efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.
Audible Alarm and Diagnostic LEDs Keep You Informed Around the Clock
Five front-panel LEDs monitor line power, battery power, overload, voltage regulation and battery low/replace status. The alarm sounds to warn you in case of power failure, overload and low battery.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and HID-compliant USB ports connect to a computer running Tripp Lite's free downloadable PowerAlert® software to enable safe unattended file saves and system shutdown in case of a prolonged power failure. The EPO port supports emergency shutdown in large facilities. Cables are included.
Versatile Installation Options
Hardware is included for mounting the Tripp Lite SmartPro UPS system in 4U of space in an EIA-standard 19-inch 2-post rack. Using optional mounting accessories (sold separately), you can adapt the SMART3000CRMXLN for 4-post (4POSTRAILKIT), 4-post short-depth (4POSTRAILKITWM) or tower mounting (2-9USTAND). The 10-ft. (3.05 m) power cord with NEMA L5-30P plug connects to a compatible AC outlet. Hardwire line cord installation is also supported.

Package Includes

  • SMART3000CRMXLN 120V 3000VA 2880W Line-Interactive UPS with 8 Outlets
  • Pre-installed WEBCARDLX network management card
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner’s manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332248541
UPS TypeLine-Interactive
INPUT
Rated input current (Maximum Load)24A (L5-30P input), 30A (hardwire)
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection TypeL5-30P; Hardwire
UPS Input Cord Length (ft.)10
Recommended Electrical Service120V 30A
Voltage Compatibility (VAC)120
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)3000
Output Capacity (kVA)3.00
Output Watt Capacity (Watts)2880
Output kW Capacity (kW)2.88
Output Capacity DetailsMaximum output increases to 3600W when used with hardwire input
Power Factor  .96
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/-5%
Load Management Receptacles  Three switchable single-outlet 5-15/20R load banks
Output Circuit Breakers20A (x2) - each 20A breaker protects 4 5-15/20R outlets / 30A breaker protects L5-30R
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Full Load Runtime (min.)  7.5 min. (2880w)
Half Load Runtime (min.)  19 min. (1440w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
Expandable RuntimeYes
External Battery Pack Compatibility   BP48V24-2U  (limit 1);  BP48V48RT4U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 7.2 hours from 10% to 90% (typical, full load discharge)
Battery AccessBattery access door allows hot swap battery replacement without powering connected equipment off
Internal UPS Replacement Battery Cartridge RBC94-2U  (quantity 2)
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic Voltage Regulation (AVR) circuits maintain clean, regulated computer-grade 120V nominal output, without using battery power, during brownouts to 83V and overvoltages to 145V
Overvoltage Correction  Input voltages between 127 and 145V AC are reduced by 12%
Undervoltage Correction  Input voltages between 96 and 108 are boosted by 12%
Severe Undervoltage CorrectionInput voltages between 83 and 95 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
SwitchesYes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions. Back panel includes battery charge level switch for internal or external battery configurations
Audible Alarm3 function audible alarm indicates power failure conditions (4 short beeps every 10 seconds), overload (continuous short beeps) and low battery (continuous tone)
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
EMI / RFI AC Noise Suppression  Yes
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorRackmount
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 2POSTRMKITWM mounting accessory enables 2-post rackmount installation
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories4 post rackmount full-depth ( 4POSTRAILKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth with External Battery Pack (cm)63
Minimum Required Rack Depth with External Battery Pack (in.)24.8
Minimum Required Rack Depth without External Battery Pack (cm)58
Minimum Required Rack Depth without External Battery Pack (in.)22.8
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  4POSTRAILKIT  mounting bracket enables installation in 4 post racks from 20.5 to 36 inches;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Primary UPS Depth (mm)452
Primary UPS Height (mm)175
Primary UPS Width (mm)439
Rack Height4U
Shipping Dimensions (hwd / in.)13.00 x 23.50 x 22.50
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)6.89 x 17.30 x 17.80
UPS Power Module Weight (kg)46.27
UPS Power Module Weight (lbs.)102
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0-95%, non-condensing
AC Mode BTU / Hr. (Full Load)  539
Battery Mode BTU / Hr. (Full Load)  2159
Audible Noise45 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards WEBCARDLX 
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert
WatchDog CompatibilityYes, compatible with Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application / OS or hard power off/on reboot of connected equipment ideal for unattended kiosk applications
EPO PortIncludes RJ11 EPO (emergency power off) port and interconnection cable
Network Management Card DescriptionNetwork management card included
Communications InterfaceDB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  5 ms. (typical)
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (included); Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection
STANDARDS & COMPLIANCE
Certification & ComplianceCSA (Canada); NOM (Mexico); UL 1778
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

More Q&As may be available on the SMART3000CRMXLN model support page.

Related Products

UPS Battery Packs

  Model Number Description
External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U) BP48V24-2U BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) BP48V27-2US BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
External 48V 4U Battery Pack for select UPS Systems (BP48V48RT4U) BP48V48RT4U BP48V48RT4U External 48V 4U Battery Pack for select UPS Systems (BP48V48RT4U)

UPS Accessories

  Model Number Description
2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems 4POSTRAILKIT 4POSTRAILKIT 4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems

Power Distribution Units (PDUs)

  Model Number Description
2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU2430 PDU2430 2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 2U, TAA PDUMH30NET PDUMH30NET 2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 2U, TAA
2.9kW Single-Phase Local Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 0U Vertical PDUMV30 PDUMV30 2.9kW Single-Phase Local Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 0U Vertical

Rack Accessories

  Model Number Description
4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks 4POSTRAILKITWM 4POSTRAILKITWM 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.