Model Number: SMART3000RMOD2U

SmartPro 120V 3kVA 2.88kW Line-Interactive Sine Wave UPS, Hot-Swap, 2U, Extended Run, Network Card Options, USB, DB9

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/Smart3000RMOD2U-FRONT-L.jpg

 
  • 3kVA / 3000VA / 2880W line interactive 2U rack/tower UPS, Sine Wave
  • 100/120/127V output, Corrects brownouts and overvoltages 90 to 146V
  • 0.96 Power Factor, Front panel status LEDs
  • Hot-swappable internal UPS power module
  • Extended runtime options up to 2880W
  • 4 post compatible mounting
  • 95% line-mode efficiency, 2 switched load banks
  • USB, RS232, EPO and slot for Network Management Card options
  • 120V NEMA L5-30P input, 6 NEMA 5-15/20R & 1 L5-30R outlets
  • This product is ENERGY STAR qualified for its ability to save customers money while helping to protect the environment
$1,30899

SMART3000RMOD2U

$1,35199

1702987

$1,19999

7765613

$1,29899

000663373

$1,19999

7765613

$1,34900

9517073

$1,27799

42-111-246

$1,19047

B0021AES1O

3kVA SmartOnline UPS Hot-Swap Demo

Overview

3000VA / 3kVA 120V modular line interactive 2U rack / tower UPS for networks offers complete network-grade power protection with full support for hot-replacement of separate internal battery and electronics modules. High.96 power factor supports loads up to 2880 watts. High efficiency rating of 95% reduces electrical operating cost and BTU emissions. Offers selectable 110/120/127V 50/60Hz operation. Maintains battery derived sine wave AC output during power failures. Line-interactive dual-boost, single cut automatic voltage regulation(AVR) provides regulated 110/120/127V nominal output during brownouts and overvoltages. Includes NEMA L5-30P input plug and 7 UPS-supported output receptacles(6 x 5-15R, 1 x L5-30R). Includes two individually controllable load banks, for advanced remote-reboot and load-shedding applications. Network-grade AC surge and noise suppression. Network management interfaces support simultaneous communications via USB, DB9 serial and slot for Network Management Card option. Compatible Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD and RELAYIOCARD support a wide variety of UPS control and monitoring capabilities. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all three network interfaces at once. Advanced LED indicators offer 5-stage metering of UPS load and battery charge levels, plus single-LED status indicators for utility power, voltage regulation, on-battery, overload, replace battery and site wiring fault conditions. Audible alarms provide notification of on-battery, low-battery and overload conditions. Includes PowerAlert auto-shutdown and management software for complete monitoring, reporting and logging of all site and UPS operational conditions, plus support for advanced configurations involving load-shedding, remote-reboot and redundant dual-UPS applications. Internal batteries offer runtime of 11 minutes half load(1440 watts) and 4 minutes at full load(2880 watts). Runtime is expandable with optional BP72V15-2U(limit 1), BP72V28RT-3U(limit 4) and BP72V18-2US(limit 2) external battery packs. Supports installation in 4 post racks with included accessories. 2 post rackmount, wallmount and tower stand accessories sold separate.

Features

  • 3000VA / 3kVA 120V modular line interactive 2U rack / tower UPS for networks
  • Hot-swappable power module and internal battery packs enables full UPS maintenance with zero-downtime
  • High power factor of.96 offers support for loads to 2880 watts
  • High efficiency line power operation of 95% reduces UPS electrical operating cost and BTU emissions
  • Supports selectable 110, 120 and 127V nominal voltage operation at 50/60 Hz
  • Sine wave AC output in AC and battery modes
  • Line-interactive UPS with Automatic Voltage Regulation(AVR)
  • L5-30P input plug connects to 120V 30A utility receptacle
  • Includes 7 UPS supported outlets(6 5-15R and 1 L5-30R)
  • L5-30R outlet is ideal for the connection of a 120V 30A PDU to distribute the full UPS capacity to rack equipment
  • 5-15R outlets are arranged in two separately breakered, individually controllable loading banks to support remote reboot or automated load shedding of less critical items(bank 1 has 2 outlets, bank 2 has 4 outlets).
  • Network-grade 800 joule AC surge suppression
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD and RELAYIOCARD
  • USB, DB9 serial and card-slot accessory are all available for simultaneous use in advanced network configurations
  • HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Includes PowerAlert auto-shutdown and management software for complete monitoring, reporting and logging of all site and UPS operational conditions, plus support for advanced configurations involving load-shedding, remote-reboot and redundant dual-UPS applications
  • Advanced LED indicators offer 5-stage metering of UPS load and battery charge levels, plus single-LED status indicators for utility power, voltage regulation, on-battery, overload, replace battery and site wiring fault conditions.
  • Audible alarms provide notification of on-battery, low-battery and overload conditions.
  • Internal batteries offer runtime of 11 minutes half load(1440 watts) and 4 minutes at full load(2880 watts).
  • Runtime is expandable with optional BP72V15-2U(limit 1), BP72V28RT-3U(limit 4) and BP72V18-2US(limit 2) external battery packs
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software(see manual)
  • Intelligent battery management system extends battery life
  • Supports 4 post rackmount installation with included accessories; add 2POSTRMKITWM for 2 post and wallmount applications; add 2-9USTAND accessory for upright tower support
  • This product is ENERGY STAR qualified for its ability to save customers money while helping to protect the environment

Package Includes

  • UPS chassis pre-loaded with hot-swappable UPS electronics module and internal battery module
  • PowerAlert Software with USB, DB9 and EPO cabling
  • 4 post rackmount installation accessories
  • Owner's manual
Cisco compatible
Energy Star certified
RoHS compliant
VMware ready application
Windows IT Pro Readers' Choice Award Runner Up
Windows IT Pro Community Choice Runner Up
2009 Business Solutions Best Channel Products

Specifications

OUTPUT
Output Volt Amp Capacity (VA) 3000
Output kVA Capacity (kVA) 3
Output Watt Capacity (Watts) 2880
Output kW Capacity (kW) 2.88
Output Capacity Details 2400W max capacity with external battery packs connected
Power Factor 0.96
Nominal Output Voltage(s) Supported 110V; 120V; 127V
Nominal Voltage Details 120V default
Frequency Compatibility 50 / 60 Hz
Frequency Compatibility Details Automatic frequency selection
Output Voltage Regulation (Line Mode) 120V: -7% +9%, 110V: -8% + 11%, 127V: -9% +9%
Output Voltage Regulation (Battery Mode) +/-5%
Output Receptacles (6) 5-15R; (1) L5-30R
Load Management Receptacles Two switchable load banks - bank one consists of 2 5-15R outlets, bank 2 consists of 4 5-15R outlets
Output Circuit Breakers 15A (x2) - breaker 1 covers 2 5-15R outlets, breaker 2 covers 4 5-15R outlets, L5-30R outlet is unbreakered
Output AC Waveform (AC Mode) Pure Sine wave
Output AC Waveform (Battery Mode) Pure Sine wave
INPUT
Rated input current (Maximum Load) 24A
Nominal Input Voltage(s) Supported 110V AC; 120V AC; 127V AC
UPS Input Connection Type L5-30P
UPS Input Cord Length (ft.) 10
Recommended Electrical Service 30A 120V
Input Cord Length (ft.) 10
Input Phase Single-Phase
BATTERY
Full Load Runtime (min.) 4 min. (2880w)
Half Load Runtime (min.) 11 min. (1440w)
Expandable Battery Runtime Extended runtime supported via optional external battery packs
External Battery Pack Compatibility BP72V15-2U(limit 1); BP72V28RT-3U(multi-pack compatible); BP72V18-2US(multi-pack compatible)
DC System Voltage (VDC) 72
Battery Recharge Rate (Included Batteries) Less than 4 hours to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC96-RMOD2U
Battery Access Front panel battery access door
Battery Replacement Description Hot-swappable, replaceable batteries
Expandable Runtime Yes
VOLTAGE REGULATION
Voltage Regulation Description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 90 to 146
Overvoltage Correction Input voltages between 132 and 146 are reduced by 12%
Undervoltage Correction Input voltages between 101 and 110 are boosted by 15%
Severe Undervoltage Correction Input voltages between 90 and 100 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation Power-fail alarm can be silenced by pressing the on/test/mute switch
Audible Alarm Audible alarm indicates on battery, low battery and overload warnings
LED Indicators 14 LEDs indicate line power, power fail, avr, fault, overload, replace battery and site wiring fault conditions; includes 5 LED load and battery charge meter
Site Wiring Fault Indication Includes site wiring fault LED
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating 800 joules
EMI / RFI AC Noise Suppression Yes
AC Suppression Joule Rating 800
AC Suppression Response Time Instantaneous
PHYSICAL
Included Mounting Accessory Description 4 post rackmount installation accessories included
Installation Form Factors Supported with Optional Accessories 2 post rackmount(2POSTRMKITWM); Wallmount(2POSTRMKITWM); Tower(2-9USTAND)
Primary Form Factor Rackmount
UPS Power Module Dimensions (hwd, in.) 3.5 x 17.5 x 24
Rack Height (U Spaces) 2
Minimum Required Rack Depth (inches) 35
UPS Power Module Weight (lbs.) 87
UPS Shipping Dimensions (hwd / in.) 9.2 x 23.8 x 39.8
Shipping Weight (lbs.) 103.9
Cooling Method Fan
UPS Housing Material Steel
Minimum Required Rack Depth (mm) 889
Primary UPS Height (mm) 89
Primary UPS Width (mm) 444
Primary UPS Depth (mm) 610
Shipping Height (mm) 234
Shipping Width (mm) 605
Shipping Depth (mm) 1011
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 515.4
Battery Mode BTU / Hr. (Full Load) 1594
AC Mode Efficiency Rating (100% Load) 95%
COMMUNICATIONS
Communications Interface DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
Network Monitoring Port Description Supports detailed monitoring of UPS and site power conditions
PowerAlert Software Included
Communications Cable USB, DB9 and EPO cabling included
LINE / BATTERY TRANSFER
Transfer Time 10 ms (line to battery) / 4 ms (battery to line)
Low Voltage Transfer to Battery Power (Setpoint) 90
High Voltage Transfer to Battery Power (Setpoint) 146
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Hot swappable batteries; Hot swappable UPS power module
Green Energy-Saving Features Individually controllable load banks
CERTIFICATIONS
UPS Certifications ENERGY STAR Qualified; Meets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteSmartPro 120V 3kVA 2.88kW Line-Interactive Sine Wave UPS Hot-Swap Power Module 2U Rack/Tower Extended Run SNMPWEBCARD Option USB DB9 Serial
 
5.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (1)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

 
5.0

Great with Intel Modular Servers

By Ottoman

from Undisclosed

Comments about Tripp Lite SmartPro 120V 3kVA 2.88kW Line-Interactive Sine Wave UPS Hot-Swap Power Module 2U Rack/Tower Extended Run SNMPWEBCARD Option USB DB9 Serial:

We ordered six of these UPS rack mount units. They came highly recommended from our vendor that sell Intel Modular Servers. We are phasing out our APC UPS units with Tripplite as we had lots of issues with APC UPS units. We are very excited to use Tripplite now.

Comment on this reviewHelp Icon


Frequently Asked Questions

Yes. When used with a Tripp Lite's SNMPWEBCARD and PowerAlert software, the SMART3000RMOD2U can gracefully shut down multiple servers in your LAN. PowerAlert is available as a free download at tripplite.com.


Additional FAQs may be available on the SMART3000RMOD2U model support page.


Accessories

BP72V18-2US
BP72V18-2US

External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US)

More... Prices
BP72V15-2U
BP72V15-2U

External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U)

More... Prices
BP72V28RT-3U
BP72V28RT-3U

External 72V 3U Rack/Tower Battery Pack for select Tripp Lite UPS systems (BP72V28RT-3U)

More... Prices
2POSTRMKITWM
2POSTRMKITWM

2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

More... Prices
SNMPWEBCARD
SNMPWEBCARD

SNMP/Web Management Accessory Card, SmartPro or SmartOnline UPS Systems

More... Prices
ENVIROSENSE
ENVIROSENSE

EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs

More... Prices
TLNETCARD
TLNETCARD

SNMP/Java-free Web Management Accessory Card for compatible Tripp Lite UPS Systems

More... Prices
TLNETEM
TLNETEM

Environmental Monitoring Sensor, Temperature, Humidity, Contact-Closure Inputs for Use with TLNETCARD

More... Prices
SRSWITCH
SRSWITCH

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE or TLNETEM

More... Prices
RELAYIOCARD
RELAYIOCARD

Programmable Relay I/O Card

More... Prices

Extended Warranties

WEXT1M
WEXT1M

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2M
WEXT2M

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Clear List