Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartPro 120V 750VA 500W Line-Interactive Sine Wave UPS, Tower, Extended Run, Network Card Options, USB, DB9 Serial


  • 750VA line interactive tower UPS; Sine wave output
  • 100/110/120V nominal output during brownouts and overvoltages
  • USB, RS232 and slot for Network Management Card options
  • Expandable runtime; Front panel status LEDs; Single line TEL/DSL suppression
  • NEMA 5-15P input; 8 NEMA 5-15R outlets

View Full Product Details

Tripp Lite Part Number

SMART750XLA

Extended Warranty Options
Have a Question?
Contact Us

Overview

750VA line-interactive tower UPS system for server, networking and telecommunications equipment. Supports extended runtime with optional BP24V28-2U and BP24V70-3U external battery packs. Compatible with 120V, 110V or 100V nominal voltage at 60Hz. Switches to battery-derived AC output during power failures and extreme voltage variations. Line-interactive automatic voltage regulation (AVR) provides voltage boost during brownouts and voltage cut during overvoltages to maintain regulated output during brownouts and overvoltages. Includes NEMA 5-15P input plug and 8 NEMA 5-15R output receptacles. Network-grade AC surge and noise suppression. Network management via USB port, DB9 serial port and slot for Network Management Card option. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces at once. PowerAlert UPS monitoring software is available via free download. Features 3-stage load current monitoring and battery charge status, plus line power and voltage boost/cut status LEDs. Dataline surge suppression protects dialup, DSL or network Ethernet connection. Audible alarm. Self-test. Field replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme.

Features

  • SmartPro line-interactive UPS system is ideal for voice, data, medical and industrial networking applications
  • Large internal batteries offer 20.7 minutes at half load (375VA/250W) and 10 minutes at full load (750VA/500w)
  • Runtime is expandable with optional BP24V28-2U (limit 1) and BP24V70-3U (no limit) external battery packs
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Intelligent battery management system extends battery life
  • Line-interactive automatic voltage regulation (AVR) maintains selectable 120V, 110V or 100V nominal output during brownouts as low as 83V and overvoltages to 145V
  • Network interfaces support simultaneous communications via built-in USB port, DB9 serial port and slot for Network Management Card option
  • Compatible with Tripp Lite UPS management card options WEBCARDLX and SNMPWEBCARD
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • NEMA 5-15P input plug; 8 battery-supported NEMA 5-15R output receptacles
  • Dataline surge suppression protects dialup, DSL or network Ethernet connection
  • Front panel LEDs offer current monitoring, voltage regulation and battery charge level information
  • UPS ships fully assembled in full compliance with DOT regulations; no time-consuming connection of internal batteries by user required

Package Includes

  • SMART 750XLa UPS System
  • USB and serial cabling
  • User manual with warranty information
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332142948
UPS TypeLine-Interactive
INPUT
Rated input current (Maximum Load)5.4A (120V),5.8A (110V), 6.4A (100V)
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)10
Recommended Electrical Service120V 15A
Voltage Compatibility (VAC)120
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)750
Output Watt Capacity (Watts)500
Nominal Voltage Details120V default
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-13%, + 15%
Output Voltage Regulation (Battery Mode)+/- 5%
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 110V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  No
BATTERY
Full Load Runtime (min.)  10 min. (500w)
Half Load Runtime (min.)  20.7 min. (250w)
Expandable Battery RuntimeRuntime is expandable with  BP24V28-2U  (limit 1) or  BP24V70-3U  (multi-pack compatible)
External Battery Pack Compatibility   BP24V15RT2U  (limit 1);  BP24V28-2U  (limit 1);  BP24V70-3U  (multi-pack compatible)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC24-SLT 
Battery AccessSupports battery access and hot-swap replacement without powering connected equipment off
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic Voltage Regulation (AVR) circuits maintain clean, regulated computer-grade 120, 110, 100V nominal output, without using battery power, during brownouts 95V (120V), 87V (110V), 83V (100V)
Overvoltage Correction  Input voltages between 127 and 145V (120V), 116 and 133 (110V), 111 and 121 (100V) are reduced by 12%
Undervoltage Correction  Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v)
USER INTERFACE, ALERTS & CONTROLS
SwitchesIncludes two pushbutton switches for on/off power control and self-test/ alarm cancel functions. Also includes two dipswitch controls for setting the nominal voltage
Audible AlarmAudible alarm warns of power failure condition
LED Indicators9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
EMI / RFI AC Noise Suppression  Yes
AC Suppression Response Time  Instantaneous
Dataline SuppressionIncludes 8-wire RJ45 jack; pins 1, 2, 3 and 6 provide 10baseT Ethernet line surge suppression with 7.5V clamping; pins 4 and 5 provide single-line tel/DSL line surge suppression starting at 260V
PHYSICAL
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)351
Primary UPS Height (mm)257
Primary UPS Width (mm)170
Shipping Dimensions (hwd / in.)14.00 x 9.60 x 17.80
Shipping Weight (lbs.)38.40
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)10.1 x 6.7 x 13.8
UPS Power Module Weight (kg)15.38
UPS Power Module Weight (lbs.)33.9
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  71
AC Mode Efficiency Rating (100% Load)96%
Audible NoiseAudible Noise < 50 dBA at Front Side 1 Meter
COMMUNICATIONS
Network Management Cards WEBCARDLX ;  TLNETCARD ;  SNMPWEBCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
WatchDog CompatibilityCompatible with Tripp Lite's WatchDog Software to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment; ideal for unattended kiosk applications
Communications InterfaceDB9 Serial; Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time  4-8 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)95V (120V), 87V (110V), 83V (100V)
High Voltage Transfer to Battery Power (Setpoint)145V (120V), 133V (110V), 121V (100V)
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring (requires WEBCARDLX)
STANDARDS & COMPLIANCE
UPS CertificationsMeets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Optional Coverage3-5 year warranties, plus next day and on-site warranty coverage available for select opportunities. Contact Tripp Lite for additional information
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Accessories

Power Distribution Units (PDUs)

  Model Number Description
PDU1215 | Power Distribution Units (PDUs) PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

Rack Accessories

  Model Number Description
ENVIROSENSE | Rack Accessories ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs

Surge Protectors

  Model Number Description
DNET1 | Surge Protectors DNET1 DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45
DTEL2 | Surge Protectors DTEL2 DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45

Management Hardware

  Model Number Description
ENVIROSENSE | Management Hardware ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card

UPS Battery Packs

  Model Number Description
BP24V15RT2U | UPS Battery Packs BP24V15RT2U External 24V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V15RT2U)
BP24V28-2U | UPS Battery Packs BP24V28-2U External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U)
BP24V70-3U | UPS Battery Packs BP24V70-3U External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U)

Power Inverter Accessories

  Model Number Description
CT120 | Power Inverter Accessories CT120 Instant-Read AC Outlet Circuit Tester with Diagnostic LEDs

USB, Lightning & FireWire

  Model Number Description
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10 ft.

USB Cables

  Model Number Description
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10 ft.

Services

Installation

Part Number Description
W01-INSTAL-B50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours
W01-INSTAL-E50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours

Extended Warranty

Part Number Description
WEXT1D 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2D 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.