Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Protect It! 7-Outlet Surge Protector, 6-ft. Cord, 1440 Joules, Tel/Modem Protection, Safety Covers


  • 7 outlets / 6-ft. cord
  • 1440 joule rating
  • Modem/fax surge protection
  • Integrated child safety covers

View Full Product Details

Tripp Lite Part Number

TLP706TELC

$25.27 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's TLP706TELC surge suppressor offers complete AC and phone line surge suppression for comprehensive protection of workstations, desktop PCs, telecom systems and other sensitive electronics. High-grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges. Set of RJ11 telephone line suppression jacks protect dial-up and DSL modem lines, fax machines, cordless phones and more. Integrated child safety covers. TLP706TELC offers 7 total outlets, 6 foot cord with a space-saving right angle plug and diagnostic LEDs to warn of wiring problems and suppressor damage. Heavy grade AC suppression rated at 1440 joules shields equipment from surges and line noise. Black suppressor housing with keyhole mounting tabs lets offers convenient protection of desktop computer equipment and accessories. $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only). PLUG/OUTLETS: Input: NEMA5-15P/Output: 7 NEMA5-15R/6-ft. AC line cord ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle) FORMAT: Corded multi-outlet strip with 3 transformer spaced outlets SUPPRESSION: AC: 150V RMS Clamping/1080 joules/400V UL1449 Let-through Phone: Single telephone line surge suppression (RJ11 jacks, 2 wire, 1 line)

Features

  • 1440 joules AC surge suppression shields equipment from the strongest surges and line noise
  • 7 AC outlets with integrated child safety covers
  • Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 1 line, includes 6 ft phone cable)
  • 6 foot cord with space-saving right-angle plug
  • Built-in power switch and 15 amp circuit breaker offers power control and overload protection over all outlets
  • Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • Black housing with matching black covers suppressor housing with keyhole mounting tabs allow versatile placement options
  • UL1449 3rd Edition Rated (400V all modes), UL1363 (Power Tap), UL497A (Communications), Meets FCC part 68 rules, cUL (Canada)
  • Exceeds IEEE 587 category A & B surge suppression specifications
  • $50,000 Ultimate Lifetime connected equipment insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP706TELC Surge Suppressor
  • 6-ft. telephone cord
  • Instruciton manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175205
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugYes
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(7) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Outlet OrientationSingle row of 7
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position on/off power switch
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1440
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400V
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial Protective CoatingNo
ColorBlack
Color (AC Line Cord)Black
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)Distance between slots = 207mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)Between Standard Outlets = 28.5mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)13.78 x 4.63 x 1.77
Shipping Weight (lbs.)1.50
Unit Dimensions (hwd / in.)1.38 x 2.16 x 11.69
Unit Weight (lbs.)1.2
SPECIAL FEATURES
Rotatable OutletsNo
STANDARDS & COMPLIANCE
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression)UL1449 3rd EDITION
UL1363 (Power Tap)UL1363
UL497A (Communications)UL497A
FCC Part 68 (Communications)FCC Part 68
Industry Canada (Communications)Industry Canada
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TLP706TELC model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.