Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power Cord C14 to C15 - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., Black

Model Number: P018-006


Connect network hardware with C15 power connections such as servers to PDUs and UPS systems with C14 type inputs.
  • 6-ft. heavy-duty power cord, C14-to-C15
  • 100~250V, 15A, 14AWG, SJT
  • UL Listed

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's C14-to-C15 power cords allow connection from high voltage network hardware utilizing C15 type connectors to PDU's and UPS systems with C13 type inputs. Heavy-duty 14AWG wire supports voltages up to 250V. Molded ends ensure a lifetime of use.

Features

  • Heavy-duty power cord supports up to 250V
  • Flexible 14AWG wire for easy routing
  • Use with Cisco, HP and other hardware that uses C15 type power connections
  • UL Listed

Package Includes

  • 6-ft. C14 to C15 Power Cord
RoHS compliant

Specifications

OVERVIEW
UPC Code037332168443
Country/RegionNorth America
INPUT
Maximum Input Amps15
Cable Length (ft.)6
Voltage Compatibility (VAC)100-250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)0.50 x 6.00 x 8.00
Shipping Weight (lbs.)0.70
Wire Gauge (AWG)14
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C15
SPECIAL FEATURES
High VoltageYes
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
PLC13BK | PDU Accessories PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
PLC13BL | PDU Accessories PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
PLC13RD | PDU Accessories PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.