Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Heavy Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft., Black


Heavy-duty extension cord converts a NEMA L5-15P plug into a standard NEMA 5-15P plug. Extends an existing power connection by 1 ft.
  • Recommended for powering computers, servers and other network devices
  • 1 ft. length allows flexibility in placing devices, while avoiding cable clutter
  • Heavy-duty cord replaces or upgrades standard power cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

View Full Product Details

Tripp Lite Part Number

P023-001

$12.29 Avg. Price
Have a Question?
Contact Us

Features

Heavy-Duty Extension Cable for Network Devices That Require a Heavy-Gauge Connection
This cable features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It converts a NEMA L5-15P plug into a standard non-locking NEMA 5-15P plug, so it can connect to wall outlets, PDUs, surge protectors or UPS systems without NEMA L5-15R outlets. The three-foot length helps reduce cable clutter and minimize the risk of tripping.

Typical Applications

  • Connect devices like computers, servers and monitors to a PDU in your data center
  • Extend an existing power connection up to 1 ft. to more easily place a device or reach a power source in a rack
  • Update or replace the standard power cord provided by a device’s original manufacturer

Package Includes

  • P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P, 1 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332145567
Country/RegionNorth America
INPUT
Maximum Input Amps15
Cable Length (ft.)1
Voltage Compatibility (VAC)120
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)10.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.34
Wire Gauge (AWG)14
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1NEMA L5-15R
SPECIAL FEATURES
High VoltageNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P023-001

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.