Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

L6-30P to 2x L6-30R Y Splitter, Heavy Duty - 30A, 250V, 10 AWG, 1 ft., Black

Model Number: P041-001-2


L6-30P to L6-30R splitter allows two devices with NEMA L6-30P plugs to share one AC power input cord and one NEMA L6-30R outlet.
  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering dual PDUs, UPS systems or other heavy-duty devices
  • Adds 1 ft. to your existing power connection to provide flexibility in placing devices
  • Locking connectors maintain secure link to avoid loss of power and costly downtime
  • Thick 10 AWG wire gauge manages high power levels required for larger equipment

Features

Heavy-Duty Y-Style Splitter Cable Connects 2 Devices with L6-30P Plugs to One AC Outlet
This Y splitter cable features 10 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. With this extension cord splitter, a single NEMA L6-30R outlet can power two devices, such as PDUs, UPS systems, instrument amplifiers and other equipment compatible with a NEMA L6-30P plug. Ideal for areas where AC outlets are limited, such as rack cabinets or small network closets, this L6-30P to L6-30R Y splitter is compatible with Tripp Lite power and extension cords. The one-foot length helps reduce cable clutter.
Locking Connectors Help Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. Locking connectors on each end help you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.

Typical Applications

  • Connect 2 devices like PDUs and UPS systems to one power outlet up to 1 ft. away in your office or work space
  • Save space in a 0U vertical rack-mount PDU by plugging two rack devices into one outlet
  • Update or replace the standard power cord provided by a device’s original manufacturer

Package Includes

  • P041-001-2 L6-30P to 2x L6-30R Y Splitter, 1 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141484
Country/RegionNorth America
INPUT
Maximum Input Amps30
Cable Length (ft.)1
Voltage Compatibility (VAC)250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)15.80 x 11.80 x 0.50
Shipping Weight (lbs.)2.40
Wire Gauge (AWG)10
CONNECTIONS
Side A - Connector 1NEMA L6-30P
Side B - Connector 1(2) NEMA L6-30R
SPECIAL FEATURES
High VoltageYes
Heavy-DutyYes
Locking PlugYes
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.