Universal Reversible USB 2.0 Extension Cable (Reversible Right/Left-Angle A to A M/F), 18-in. (45.72 cm)
- Universal / Reversible A-Male plugs in any direction
- Extend distances of USB 2.0 cables with this extension cable
- Supports faster data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices, especially multimedia applications
- Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/24 AWG data lines
- Gold plated contacts provide superior conductivity
- This product is covered by a Lifetime Limited Warranty (coverage details)
UR024-18N-RA
Have a Question?
Features
- 18-inch, USB 2.0 Right / Left Angle A-Male to A-Female Extension, with Universal / Reversible "A" Male connector
- USB 2.0 compliant, to 480Mbps transfer rates
- Backward compatible with previous USB generations
- Gold plated contacts and molded ends provide a lifetime of use
- 28AWG Data Pair, 24AWG Power pair
Specifications
OVERVIEW
UPC Code | 037332180278 |
Technology | USB 2.0 (High Speed); USB |
PHYSICAL
Color | Black |
Cable Length (ft.) | 1.5 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.08 |
ENVIRONMENTAL
Operating Temperature Range | -10/+75° C (14 to 167° F) |
Storage Temperature Range | -20/+80° C (-4 to 176° F) |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | USB A (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Useful Web Pages
Product Videos
- Reversible USB Cables
https://www.tripplite.com/video/reversible-usb-cables-/63591
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.