Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 to VGA Dual-Monitor Adapter, 128 MB SDRAM, 1920 x 1080 (1080p) @ 60 Hz


Connect a VGA monitor or projector to the USB 2.0 port of your computer or laptop. Use up to 6 adapters to connect up to 6 additional displays to a source. Ideal for multitasking, presentations and editing documents.
  • Extend video to a second display or duplicate one video on both
  • Add up to 6 adapters to connect a total of 7 displays
  • No external power supply needed
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Compatible with Windows and Mac computers
  • Compatible with Ubuntu 14.04.2
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U244-001-VGA-R

Have a Question?
Contact Us

Overview

The U244-001-VGA-R USB 2.0 to VGA Dual-Monitor Adapter displays video on a VGA monitor or projector via your computer or laptop’s USB 2.0 port. You can extend video from your primary display to another, duplicate the same video on both displays or change the second display to your primary display. The adapter is an ideal tool for multitasking, viewing large spreadsheets, editing documents, giving presentations at trade shows or watching movies and playing games on large screens.

You can add up to six U244-001-VGA-R adapters, each attached to its own USB 2.0 port, to connect a total of seven displays to the video source. Adding or removing a monitor is easy—no need to reboot the system afterward. No external power supply is necessary. First, install the drivers using the included CD. Then, connect the adapter to the display and the source using a VGA cable and the included USB 2.0 cable, respectively.

This USB-to-VGA converter supports high-definition video resolutions up to 1920 x 1080 (1080p) at 60 Hz and features 128 MB DDR SDRAM of memory. Compatible with 32- and 64-bit Windows 7 and later, Windows 10, as well as 32- and 64-bit Intel Mac OS X 10.8.3 and later, Mac 10.11. The adapter also works with Surface tablets running Windows 8 Pro or later.

Features

Easy to Add Displays
  • Extend video to a second monitor, duplicate the same video on both monitors, or make the second monitor your primary display
  • Ideal for multitasking, viewing spreadsheet data, editing documents, giving presentations, watching movies and playing video games
  • Add up to 6 adapters, each connected to its own USB 2.0 port, for a total of 7 displays
  • No external power supply necessary
  • No need to reboot system after adding or removing a monitor

Vibrant, Superior Video Quality
  • Supports high-definition video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Features 128 MB DDR SDRAM of memory
  • Uses DisplayLink DL-165 chipset
  • Resumes automatically from hibernation and suspend modes

PC and Mac Compatible
  • Works with 32- and 64-bit Windows 7 and later, Windows 10
  • Works with 32- and 64-bit Intel Mac OS X 10.8.3 and later, Mac 10.11
  • Works with Surface tablets running Windows 8 Pro or late

System Requirements

  • Computer with USB 2.0 port
  • VGA monitor
  • Windows 7 or later, Windows 10 (32- or 64-bit), Intel Mac OS X 10.8.3 or later, Mac 10.11 (32- or 64-bit) or Surface tablet running non-RT Windows 8 or 8.1

Package Includes

  • U244-001-VGA-R USB 2.0 to VGA Dual-Monitor Adapter
  • USB cable, 3 ft.
  • Quick Start Guide
  • Driver CD with Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332165107
INPUT
Bus Powered  Yes
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)8.50 x 6.00 x 2.25
Shipping Weight (lbs.)0.50
Unit Dimensions (hwd / in.)0.71 x 3.3 x 2.2
Unit Packaging TypeClamshell
Unit Weight (lbs.)0.12
ENVIRONMENTAL
Operating Temperature Range50 to 104 F (10 to 40 C)
Storage Temperature Range-4 to 158 F (-20 to 70 C)
Relative Humidity0% to 85% RH, Non-Condensing
CONNECTIONS
Ports1
Side A - Connector 1USB A (MALE)
Side B - Connector 1HD15 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution1920 x 1080 (1080p) @60Hz
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredYes
TechnologyUSB; USB 2.0 (High Speed); VGA/SVGA
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

The Mac OS X 10.7 driver is available online. Please use the Mac OS X 10.7 driver on the product web page.

Additional FAQs may be available on the U244001VGAR model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-003 | Digital Signage & Audio/Video P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.