Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: U442-DOCK20BINT
USB-C dock with DisplayLink technology connects 2 HDMI monitors to your host device and extends/mirrors video to them simultaneously.
- Connects 2 external displays for easy multitasking and increasing productivity
- Supports 20V 4.25A (85W) power output for fast-charging large-capacity mobile devices
- Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
- USB 3.2 Gen 1 Type-A data ports allow connection of flash drives and other peripherals
- Included USB-C to A adapter can connect to host device’s USB-A port, if desired
- 3-year limited warranty
Device Drivers
A driver CD-ROM is no longer included with this product. The latest drivers for Windows, macOS, Android, Chrome OS and Ubuntu are available from the DisplayLink website. Please visit https://www.displaylink.com/downloads.
Features
USB-C Docking Station Turns Your Device’s USB or Thunderbolt 3 Port into a Workstation
This multiport USB-C dock with PD Charging expands the potential of your Windows laptop, Chromebook, tablet or other device with a USB-A, USB-C or Thunderbolt 3 port. It’s ideal for transmitting 1080p video and digital audio to multiple large displays, adding a thumb drive and other USB peripherals, powering and charging a PD Charging-compliant mobile device, and connecting to a Gigabit Ethernet network—all at the same time.
Transmits Crystal-Clear Hi-Def Video and Digital Audio to Multiple HDMI Displays
Two HDMI outputs support individual high-definition resolutions up to 2560 x 1440 at 50 Hz. By downloading and installing the proper DisplayLink drivers to your host device, you may connect two HDMI displays simultaneously. This allows you to display the image from the host computer on both monitors, extend your host desktop across both with different windows open on each, or combine all into one large display as a video wall. Maximum resolution when both video ports are connected at the same time is 1920 x 1080 (1080p) at 60 Hz.
USB Hub Ports Connect Keyboards, Thumb Drives and Other Peripherals
Three USB-A hub ports accept USB peripherals, such as flash drives, mice, keyboards and printers. All support fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. One port also supports 5V 1.5A (7.5W) of power dedicated to fast-charging your mobile device (and 2.4A for Apple devices). Note: Host must support USB OTG (On-the-Go).
PD Charging Port Charges the Connected Notebook, Tablet or Other Device
Connect your host device to the USB-C Power Delivery port, which supports PD 3.0 charging of connected PD Charging-compliant devices, such as laptops, Kindles, iPads and Android smartphones, up to 20V 4.25A (85W). The included power supply, when plugged into an AC outlet, provides the charging power.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Connects Speakers, Microphone and Other Audio Equipment
The 3.5 mm mini stereo jack is convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.
Anti-Theft Lock Protects the USB Docking Station When You Aren’t Around
Connect a user-supplied computer/laptop security cable lock (not included) to this K-lock port to protect your source device against theft.
System Requirements
- Source device with USB-A, USB-C or Thunderbolt 3 port and DisplayLink drivers installed
- Display device with HDMI input
- Windows or macOS operating system
Package Includes
- U442-DOCK20BINT USB-C Dock, Dual Display, Black
- USB-C cable, 1 m
- USB-C to USB-A adapter
- External power supply (Input: 100–240V, 50/60 Hz, 2A; Output: 20V 5A)
- (2) International power adapters (BS 1363 U.K., CEE 7/7 Schuko EU)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332272034 |
Product Type | Docking Station |
Technology | Cat5/5e; Cat6; HDMI; Stereo Audio; USB 3.x |
Host Connector | USB C (FEMALE) |
VIDEO
Video Input | USB C (FEMALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 2 |
Video Ports | (1) HDMI (FEMALE) |
Video Ports Details | HDMI 2.0; HDCP 1.4; HDCP 2.2 |
Resolutions Supported | HDMI Dual:1920 x 1200 60Hz
HDMI Single: 2560 x 1440 50Hz |
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 1920x1200 |
Max Supported Video Resolution | Single: 2560 x 1400 @50Hz Dual: 1920 x 1080 @60Hz |
Extended Mode | Yes |
Extended Mode Details | 2x HDMI (1080p). This is in addition to a built in monitor in the laptop or source device. |
Mirror Mode | Yes |
Mirror Mode Details | 2x HDMI (1920 x 1200 60Hz incl. 1080p). This is in addition to a built in monitor in the laptop or source device. |
3D Video Supported | No |
AUDIO
Audio Ports | 3.5MM (FEMALE) |
Audio Ports Details | Mini stereo jack supports headphones and microphone |
Audio Specification | 2.1 Channel Audio |
DATA
Data Ports | (3) USB A (FEMALE) |
Data Ports Details | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
INPUT
AC Power Adapter Plug(s) | BS 1363 UK; CEE 7/16 Schuko |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 2A |
AC Power Adapter Output Specs (V / A) | 20V / 5A |
AC Power Adapter Cord Length (ft.) | 6 |
AC Power Adapter Cord Length (m) | 1.83 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Source Type | AC Adapter with detachable power cord |
DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
Output Volt/Amp (from external power supply) | 20V/5A |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 8 |
Ports | 1 |
Side A - Connector 1 | USB C (FEMALE) |
Side B - Connector 1 | (2) HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | (3) USB A (FEMALE) |
Side B - Connector 4 | 3.5MM (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green/Blue (Power/Active) |
CHARGING
Total Charging Watts | 85 |
Charging Ports / Amps | (1) 1.5A |
PHYSICAL
Color | Black |
Material of Construction | PC+ABS |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.0mm |
Cable Length (ft.) | 3.28 |
Unit Dimensions (hwd / in.) | 1.330 x 3.740 x 3.740 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.4 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
Power Provided to Connected Device(s) | USB-C PD 3.0 Port: 20V/15V/9V/5V/4.25A (85W), (x2) USB3.0-A Ports: 5V/0.9A (4.5W), USB3.0-A BC1.2 Port: 5V/1.5A (7.5W) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 3 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
Ethernet Support | Yes |
Auto MDIX Support | Yes |
Full Duplex Support | Yes |
Suspend Mode Support | Yes |
Remote Wakeup Support | Yes |
Driver Required | Yes |
Recommended Category Cable | Cat6 |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
External Power Supply Certifications | CE; GS; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
USB Cables
Model Number | Description | |
---|---|---|
M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
U038-003-GY-MAX | Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m) | |
U038-006-GY-MAX | Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m) |
Accessories
Model Number | Description | |
---|---|---|
U442-DOCK20-VMB | VESA Mounting Plate for U442-DOCK20-B Docking Station |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images