Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C to DisplayPort Active Adapter Cable (M/M), 4K 60 Hz, 3 ft. (0.9 m)


USB-C to DisplayPort adapter connects your DP monitor to the USB-C or Thunderbolt 3 port on your Chromebook or MacBook.
  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Easy installation with plug-and-play operation—no software required
  • Note: This cable is uni-directional. Will only work from a USB-C port to DisplayPort
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U444-003-DP

Have a Question?
Contact Us

Features

Connects a DisplayPort Display to Your USB-C or Thunderbolt 3 Device
This USB-C to DisplayPort 4K cable helps you transmit digital audio and 4K video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to a DisplayPort-enabled monitor or projector. It's ideal for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K.
Supports USB DisplayPort Alternate Mode for Transmitting Audio/Video Signals
With a source device that also supports USB DisplayPort Alt Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
Transmits Crystal-Clear 4K Video and Digital Audio
This three-foot cable supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, 36-bit Deep Color (12 bits per channel) and per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR). It also supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps. The cable is backward compatible with non-4K displays, so you can use a 1080p monitor if one is available.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device's USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Premium Construction for Premium Performance
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief reduces stress and helps the cable and connectors move freely without cracking.
Ready to Use Right Out of the Package
The plug-and-play USB-C to DisplayPort adapter requires no software, drivers or external power and works with both Windows and Mac operating systems. Just plug the USB-C end into your computer's USB-C or Thunderbolt 3 port, and plug the DisplayPort end into the display’s input port for immediate satisfaction. The three-foot cable fits easily into a briefcase or laptop bag for connecting on the go.
3-Year Warranty and Environmentally Responsible Design
The U444-003-DP comes with a 3-year warranty. It's manufactured in compliance with strict RoHS specifications, reflecting Tripp Lite’s commitment to environmental responsibility.
Locking DP Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean costly and time-consuming signal loss. The locking DisplayPort connector helps you avoid such danger, protecting your audio/video transmission by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the cord always stays connected.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with DisplayPort input

Package Includes

U444-003-DP USB-C to DisplayPort Cable, 4K @ 60Hz, Thunderbolt 3, 3 ft.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332210371
Product TypeActive Cable
TechnologyDisplayPort
VIDEO
Max Supported Video ResolutionDP: 3840 X 2160 (4K X 2K) @ 60HZ
HDR SupportYes
INPUT
Bus Powered  Yes
Product Length (in.)36
Product Length (cm.)91.44
Product Length (ft.)3
Product Length (m.)0.91
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.60
PHYSICAL
Material of ConstructionPVC, ABS
ColorBlack
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.30
Unit Packaging TypePolybag
Unit Weight (lbs.)0.16
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  2.1 BTU/Hr
Operating Humidity Range10% to 85% RH, non-condensing
Storage Humidity Range5% to 90% RH, non-condensing
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Connector PlatingGold
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification1.3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
IP68 Rated  No
STANDARDS & COMPLIANCE
Certification & ComplianceCE (Europe); RoHS; REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the U444003DP model support page.

Documents & Downloads

support icon

Do you own a
U444-003-DP

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.