Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C to HDMI Adapter Cable (M/M), 4K, 4:4:4, Thunderbolt 3 Compatible, White, 3 ft. (0.91 m)


USB-C to HDMI cable directly connects an HDMI monitor to your MacBook Pro, Windows laptop or tablet’s USB-C or Thunderbolt 3 port.
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Supports resolutions up to true 4K @ 30 Hz (4:4:4) for crystal-clear video with audio
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • Uni-directional 3-ft. (0.91 m) cable directs A/V signals only from USB-C to HDMI
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U444-003-HWE

Have a Question?
Contact Us

Features

USB-C to HDMI Converter Connects a USB-C or Thunderbolt 3 Port to a 4K Monitor
This USB Type-C to HDMI adapter (M/M) connects an HDMI monitor, projector or television to the USB-C or Thunderbolt 3 port on your MacBook Pro or Windows laptop. It’s an ideal connector for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger 4K screen. No other adapter or cable is needed to complete your 4K connection. The U444-003-HWE is uni-directional and only converts from USB-C to HDMI.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Enjoy the Clarity of True 4K HDMI Video with Multi-Channel Audio and 4:4:4 Color
This 4K HDMI cable supports true 4K resolutions up to 4096 x 2160 (4K x 2K) at 30 Hz, as well as HDCP 1.4 and HDMI 1.4 specifications. It also supports 36-bit Deep Color and 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to HDMI cable requires no software or external power. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode, and connect the HDMI plug to your display. The three-foot USB 3.1 Gen 1 cable is backward compatible with previous USB and HDMI generations, so you can use it with legacy equipment.

Typical Applications

  • Watch 4K video content from a MacBook Pro or Windows laptop on an Ultra HD television, monitor or projector
  • Connect a tablet, smartphone or other USB-C source to a conference table’s A/V box to give a video presentation on a large screen
  • Play online or PC video games that display optimal graphics
  • Link an HDTV to your PC for use as a 4K monitor

Package Includes

  • U444-003-HWE USB-C to HDMI Adapter Cable, M/M, White, 3 ft.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input
RoHS compliant

Specifications

OVERVIEW
UPC Code037332253910
TechnologyHDMI; USB; USB 3.1 (Gen 1)
VIDEO
Max Supported Video ResolutionHDMI: 3840 X 2160, Including 4096 x 2160 (4K X 2K) @ 30HZ
Max Supported Color Depth36-bit Deep Color
Chroma Sub Sampling4:2:2; 4:4:4
INPUT
Bus Powered  Yes
PHYSICAL
ColorWhite
Cable Outer Diameter (OD)4.2mm
Cable Jacket MaterialTPE
Wire Gauge (AWG)34/24
Cable Length (ft.)3
Cable Length (in.)36
Material of ConstructionTPE, ABS
ENVIRONMENTAL
Operating Temperature Range32 TO 113 F (0 TO 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
HDMI Specification1.4
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U444-003-HWE

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.