Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 6-ft.


  • Connects a USB or PS/2 Computer to Tripp Lite's NetController KVM Switches (B042-Series KVM Switches)
  • All-in-1 construction and slim size makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Keyboard cable, a USB A Male cable and a USB A Female to PS/2 (MiniDIN6) Male Adapter
  • Molded, color-coded connectors

View Full Product Details

Tripp Lite Part Number

P780-006

Have a Question?
Contact Us

Overview

Tripp Lite's 6-ft. USB/PS2 (All-in-1) KVM cable kit is designed to connect a USB or PS/2 computer to Tripp Lite's NetController KVM Switches (B042-Series KVM Switches). This premium All-in-1 cable provides superior performance and cable management. The KVM Switch side of the cable kit consists of a HD15 Male cable. The computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Keyboard cable, a USB A Male cable and a USB A Female to PS/2 (MiniDIN6) Male Adapter. All cables are manufactured from superior molded cabling with integral strain relief and foil shielding for maximum EMI/RFI protection.

Features

  • Connects a USB or PS/2 computer to Tripp Lite's NetController KVM Switches (B042-Series KVM Switches)
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Keyboard cable, a USB A Male cable and a USB A Female to PS/2 (MiniDIN6) Male Adapter
  • Provides superior performance and cable management
  • Low-profile cable is super flexible and easy to control
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection

Package Includes

  • 6 ft. USB/PS2 All-in-1 KVM Cable Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141439
INPUT
Cable Length (ft.)6
PHYSICAL
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.41
FEATURES & SPECIFICATIONS
TechnologyPS/2; USB; VGA/SVGA
STANDARDS & COMPLIANCE
CertificationsROHS Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches

  Model Number Description
B040-008-19 | KVM Switches B040-008-19 NetController 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD
B040-016-19 | KVM Switches B040-016-19 NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD
B042-004 | KVM Switches B042-004 4-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display
B042-008 | KVM Switches B042-008 8-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display
B042-016 | KVM Switches B042-016 16-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display

Resources & Downloads

support icon

Do you own a
P780-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.