Model Number: P502-040

VGA Coax Monitor Cable, High Resolution Cable with RGB Coax (HD15 M/M) 40-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P502040-FRONT-L.jpg

 
  • 40-ft. SVGA/VGA Male-Male Cable
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Resolutions up to 2048 X 1536
$2399

B00TCU9VGI

$3199

13393116

$3199

13393116

$8299

002718676

$4699

P502-040

$2900

15Z-004J-00009

$2995

18466482

$3499

3614397


Overview

Tripp Lite's 40-ft. SVGA/VGA monitor replacement cable is the gold standard in video cables. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.

Features

  • 40-ft. SVGA/VGA Male-Male Cable
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Resolutions up to 2048 X 1536
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity.
  • HD15 male to HD15 male molded connectors
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 40
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 HD15 (MALE)
Side B - Connector 1 HD15 (MALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

No accessories are available for this model.

Similar Products



Find more products by tag:


Clear List