Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Port VGA with Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

Model Number: B132-002A-2


  • Splits a single VGA Video and Audio signal into 2
  • EDID copy feature ensures optimal display compatibility
  • Extends a 1920 x 1440 (60Hz) Video and Audio signal up to 500 ft., or a 1024 x 768 (60Hz) Video and Audio signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Can further expand the range and number of monitors/speakers by adding B132-110A repeaters
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's B132-002A-2 allows you to split a single VGA Video and Audio signal into 2. Along with a B132-100A or B132-100A-WP-1 remote receiver unit, you can extend a 1920 x 1440 (60Hz) Video and Audio signal up to 500 ft., or a 1024 x 768 (60Hz) Video and Audio signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6).

The range and number of monitors/speakers can be further expanded by adding B132-110A repeater units. Connect up to 4 remote units in a repeater chain (3 repeaters and 1 receiver), with a set of monitor and speakers at each location. A 1920 x 1440 (60Hz) Video and Audio signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. A 1024 x 768 (60Hz) Video and Audio signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver.

For optimal video image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K. The transmitter unit features functionality that allows for the EDID information from a connected display to be copied and sent to the connected computer, providing optimal compatibility. Includes mounting hardware that allows unit to be wall mounted, rack mounted or pole mounted. Ideal for digital signage situations, such as retail, schools, churches, etc. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Splits a single VGA Video and Audio signal into 2
  • A B132-100A or B132-100A-WP-1 remote receiver unit is required for each connected monitor
  • Extends a 1920 x 1440 (60Hz) Video and Audio signal up to 500 ft., or a 1024 x 768 (60Hz) Video and Audio signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • Support for video resolutions up to 1920 x 1440 (60Hz)
  • EDID copy feature ensures optimal display compatibility
  • Can further expand the range and number of monitors/speakers by adding B132-110A repeaters
  • Connect up to 4 remote units in a repeater chain (3 repeaters and 1 receiver), with a set of monitor and speakers at each location
  • A 1920 x 1440 (60Hz) Video and Audio signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. A 1024 x 768 (60Hz) Video and Audio signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver.
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Includes mounting hardware that allows unit to be wall mounted, rack mounted or pole mounted.
  • Ideal for digital signage situations, such as retail, schools, churches, etc.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • 2 Port Extender/Splitter local (Transmitter) unit
  • Mounting hardware
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332178411
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 7.20 x 6.50
Shipping Weight (lbs.)1.10
Unit Dimensions (hwd / in.)1 x 2.5 x 3.7
Unit Weight (lbs.)0.45
COMMUNICATIONS
Max 1024 x 768 Range (ft)1000
Max 480P Range (ft)1000
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1080P Range (ft)500
Max 1920 x 1440 Range (ft)500
Max 480i Range (ft)1000
Max 640 x 480 Range (ft)1000
Max 800 x 600 Range (ft)1000
Max 1600 x 1200 Range (ft)500
Max 1920 x 1200 Range (ft)500
Max 720P Range (ft)500
CONNECTIONS
Ports2
Side A - Connector 1HD15 (FEMALE)
Side A - Connector 23.5MM (FEMALE)
Side B - Connector 1(2) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

You can verify that the EDID information was copied by viewing the Display Settings screen on your computer. If the model name of the monitor that you copied is shown in the Display field of the screen, the EDID information was copied successfully.
When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.

Additional FAQs may be available on the B132002A2 model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10-ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 10 ft.
P504-010 | Digital Signage & Audio/Video P504-010 VGA Coax Monitor Cable with Audio, High Resolution Cable with RGB Coax (HD15 and 3.5mm M/M), 10-ft.
P524-01K | Digital Signage & Audio/Video P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000-ft.
B132-100A | Digital Signage & Audio/Video B132-100A VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, 1920x1440 at 60Hz, Up to 1000-ft., TAA
B132-100A-MR | Digital Signage & Audio/Video B132-100A-MR VGA with Audio over Cat5/Cat6 Extender, Receiver, USB-Powered, 1920x1080 at 60Hz, Up to 750-ft., TAA
B132-100A-SR | Digital Signage & Audio/Video B132-100A-SR VGA with Audio over Cat5/Cat6 Extender, Receiver, USB-Powered, 1440x900 at 60Hz, Up to 300-ft., TAA
B132-100A-WP-1 | Digital Signage & Audio/Video B132-100A-WP-1 VGA with Audio over Cat5/Cat6 Extender, Wallplate Receiver, 1920x1440 at 60Hz, Up to 1000-ft., TAA
B132-110A | Digital Signage & Audio/Video B132-110A VGA with Audio over Cat5/Cat6 Extender, Box-Style Repeater, 1920x1440 at 60Hz, Up to 1000-ft., TAA
B132-200A-SR | Digital Signage & Audio/Video B132-200A-SR Dual VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, 1440x900 at 60Hz, Up to 300-ft., TAA

Resources & Downloads

support icon

Do you own a
B132-002A-2

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.