Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High Resolution SVGA/VGA Monitor Easy Pull Cable with Audio and RGB Coaxial (HD15 M/M), 50 ft.

Model Number: P504-050-EZ


  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 50 ft. SVGA/VGA Easy Pull Monitor Cable with Connectors and built-in 3.5mm Audio makes running long length video cables a snap. The pull-apart design allows the cable to be run through conduit or other tight areas that a HD15 connector wouldn't fit through. Diameter of the circular DIN end is only 7/8". Circular Easy Pull connector is threaded to ensure maximum security once the cable is re-attached. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 males and 3.5mm stereo connectors are molded and have integral strain relief to ensure they last a long time.

Features

  • Single run for HD15 Video and Stereo
  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
  • RGB 75-ohm coax construction for maximum video resolution
  • HD15 male to HD15 male and 3.5mm Stereo M/M molded connectors
  • 3.5mm length on pigtail side: 8 inch - 3.5mm length on main cable side: 24 inch
  • Supports resolutions up to 1600 x 1200

Package Includes

  • 50 ft. Male/Male Easy Pull SVGA/VGA Monitor Cable w/ Connectors and 3.5mm Audio
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142245
INPUT
Cable Length (ft.)50
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 1.00
Shipping Weight (lbs.)4.00
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 23.5MM (MALE)
Side B - Connector 1HD15 (MALE)
Side B - Connector 23.5MM (MALE)
FEATURES & SPECIFICATIONS
TechnologyCoax; VGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P120-000 | Digital Signage & Audio/Video P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)
P158-000 | Digital Signage & Audio/Video P158-000 Compact/Slimline VGA Video Gender Changer (HD15 M/M)
P160-000 | Digital Signage & Audio/Video P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)
Couplers
  Model Number Description
P160-000 | Couplers P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)
P158-000 | Couplers P158-000 Compact/Slimline VGA Video Gender Changer (HD15 M/M)

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.