Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High Speed HDMI Flat Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10-ft.

Model Number: P568-010-FL


  • Premium double-shielded digital audio/video cable
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Bandwidth up to 18 Gbps - Full 1080p Resolution
  • High Speed HDMI and HDCP compliant
  • Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160

Overview

Tripp Lite's 10-ft Flat High Speed HDMI (High Definition Multimedia Interface) Gold Cable allows interconnection between digital display devices, such as DTV's (digital television), plasma displays, LCD TV's, and projectors, to Digital source devices, such as digital set-top boxes, Blu-Ray players, and AV receivers. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. Utilizing a flat design, each individual inner conductor is organized differently to reduce cross-talk between the wires, which produces a cleaner signal than round HDMI cables. Flat HDMI cables also fit closer to walls and better around bends and turns, as well as under carpeting.

Features

  • Flat design for better manageability
  • Flat conductors reduce crosstalk and inductance
  • Creates a pure digital connection between HDMI-enabled HDTV display devices and HDMI-enabled digital video sources
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded cable protects against outside noise (EMI/RFI)
  • Impedance-matched twisted-pair construction reduces cross-talk and interference
  • Bandwidth up to 18 Gbps - Full 1080p Resolution
  • Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations
  • Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160

Package Includes

  • 10-ft. Flat High Speed HDMI Gold Cable
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332137982
    INPUT
    Cable Length (ft.)10
    PHYSICAL
    ColorBlack
    Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
    Shipping Weight (lbs.)0.40
    CONNECTIONS
    Side A - Connector 1HDMI (MALE)
    Side B - Connector 1HDMI (MALE)
    FEATURES & SPECIFICATIONS
    TechnologyHDMI
    WARRANTY
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Frequently Asked Questions

    HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.

    Additional FAQs may be available on the P568010FL model support page.

    Resources & Downloads

    Clear List

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.