Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Water Leak Detection Kit for SRCOOL60KCW

Model Number: SRCOOL60KWDR


Connects to Tripp Lite’s SRCOOL60KCW In-Row Precision Cooler to send an audible alarm in case of contact with water or other liquid.
  • Sounds an alert in case of contact with water or other liquid
  • Must be manually set on-site
  • 2-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

The SRCOOL60KWDR Water Leak Detection Kit is an optional accessory for Tripp Lite’s SRCOOL60KCW In-Row Precision Cooler. When installed, the cooler’s water leakage detector will trigger a system alarm when it comes in contact with water or other liquid, and then sound an audible alert. The SRCOOL60KWDR must be manually set on-site for leakage detection and installed at a low level. If the cooler’s default lower piping configuration is used, the SRCOOL60KWDR should be placed close to the pipeline below the raised floor.

Features

Monitors Water Leakage and Sends an Alarm
  • Optional accessory for Tripp Lite’s SRCOOL60KCW
  • Triggers system alarm on contact with water or other liquid
  • Sounds an audible alert
  • Must be manually set on-site for leakage detection and installed at low level

Package Includes

  • SRCOOL60KWDR Water Leak Detection Kit
  • Accessory reference sheet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192844
PHYSICAL
Shipping Dimensions (hwd / in.)1.80 x 6.00 x 6.00
Shipping Weight (lbs.)0.40
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
SRCOOL60KWDR

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.