Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High Density Copper / Fiber Cassette Sleeve, 0U, 1-Cassette Capacity

Model Number: N484-00U


  • Space Saving 0U design allows a Copper / Fiber Cassette to be mounted on the metal surface of any rack enclosure, cable manager or other similar structure via the attached magnets
  • Perfect for adding Copper / Fiber connectivity where no existing rack infrastructure exists, such as a remote work station, a new build-out, or temporary install locations
  • Choose amongst a wide array of cassettes ranging from LC and MTP fiber to RJ45 copper, all in a single 0U sleeve
  • Fiber cassettes allow for the connection and interconnection of 10Gb, 40Gb, and 100/120Gb equipment
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's N484-00U is a compact, 0U chassis that allows you to mount a single High Density Copper / Fiber Cassette on the metal surface of any rack enclosure, cable manager, or other similar structure via the attached magnets. Unlike standard rackmount solutions, the N484-00U allows you to locate a copper / fiber cassette where standard chassis' cannot go, connecting cables at the cable manager where they are being routed through. It's also perfect for adding copper / fiber connectivity where no existing rack infrastructure exists, such as a remote work station, a new build-out, or temporary install locations. Choose amongst a wide array of cassettes ranging from LC and MTP fiber to RJ45 copper. Fiber cassettes come in multiple variations, allowing you to connect and interconnect your 10Gb, 40Gb, and 100/120Gb equipment. In addition, it gives you the flexibility to add as you go, without needing to purchase a 1U chassis when you only need to add one more cassette.

Features

  • Space Saving 0U design allows a Copper / Fiber Cassette to be mounted on the metal surface of any rack enclosure, cable manager or other similar structure via the attached magnets
  • Unlike standard rackmount solutions, the N484-00U allows you to locate a copper / fiber cassette where standard chassis' cannot go, connecting cables at the cable manager where they are being routed through.
  • It's also perfect for adding Copper / Fiber connectivity where no existing rack infrastructure exists, such as a remote work station, a new build-out, or temporary install locations
  • Choose amongst a wide array of cassettes ranging from LC and MTP fiber to RJ45 copper, all in a single 0U sleeve
  • Fiber cassettes allow for the connection and interconnection of 10Gb, 40Gb, and 100/120Gb equipment
  • Gives you the flexibility to add as you go, without needing to purchase a 1U chassis when you only need to add one more cassette.
  • Fully passive; no added heat or cooling load
  • Manufactured with heavy duty, 1.0mm Cold Rolled Steel

Package Includes

  • High Density Copper / Fiber Enclosure Panel, 0U, 1-Cassette Capacity
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187253
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.60 x 4.80 x 9.10
Shipping Weight (lbs.)0.80
Unit Dimensions (hwd / in.)1.5 x 4.4 x 7.3
ENVIRONMENTAL
Operating Temperature Range-4 to 122 F (-20 to 50 C)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a; Multimode; MTP/MPO
CERTIFICATIONS
ApprovalsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N484-12LC | Network Panels, Jacks & Hardware N484-12LC 10GbE Pass-Through Cassette - (x12) LC Duplex
N484-12M12 | Network Panels, Jacks & Hardware N484-12M12 40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )
N484-12M24 | Network Panels, Jacks & Hardware N484-12M24 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female )
N484-12RJ | Network Panels, Jacks & Hardware N484-12RJ Cat6a Pass-Through Cassette - (x12) RJ45
N484-1M24-LC12 | Network Panels, Jacks & Hardware N484-1M24-LC12 100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex
N484-2M12-LC12 | Network Panels, Jacks & Hardware N484-2M12-LC12 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex
N484-2M24-6M12 | Network Panels, Jacks & Hardware N484-2M24-6M12 100Gb/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO (Male with Pins) to (x6) 12-Fiber MTP/MPO (Male with Pins)
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.