Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

UPS Replacement Battery Cartridge for select Tripp Lite, Best, Liebert, Minuteman and other UPS

Model Number: RBC52


  • Up to 30% longer runtime than basic replacements
  • OEM-certified premium batteries
  • Rugged, leakproof construction
  • Maintenance-free
  • Wide operating temperature range
  • 18-month limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original manufacturer specifications and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with a wide variety UPS brands and models.

Features

  • Restores UPS runtime performance to its original runtime specifications
  • Reusable packaging holds expired batteries for recycling center delivery
  • Compatible with a variety of UPS brands

Package Includes

  • One 6V UPS replacement battery
  • Instruction manual with installation, recycling and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118677
BATTERY
Included Battery SetIncludes one 6V battery
Typical Battery Lifespan3 - 5 years, depending on UPS operating conditions
PHYSICAL
Shipping Dimensions (hwd / in.)6.00 x 7.30 x 11.80
Shipping Weight (lbs.)6.00
Unit Dimensions (hwd / in.)3.6875 x 1.9375 x 5.875
Unit Weight (lbs.)5.5
ENVIRONMENTAL
Relative Humidity0 - 95% non-condensing
WARRANTY
Product Warranty Period (U.S. & Canada)18-month limited warranty

Resources & Downloads

support icon

Do you own a
RBC52

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.