Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External 24V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V15RT2U)


  • Extends the runtime of expandable 24V DC Tripp Lite UPS Systems
  • Included mounting accessories for 2U rackmount installation in 2 or 4 post racks
  • Tower support brackets included; Options for wallmount installation available
    • 2-year limited warranty

    View Full Product Details

    Tripp Lite Part Number

    BP24V15RT2U

    Have a Question?
    Contact Us

    Overview

    BP24V15RT2U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 24V Tripp Lite rackmount and tower UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included mounting accessories support 2U rackmount installation in 2 or 4 post racks, with additional support for upright tower placement. Wallmount installation option available.

    Compatible with these UPS Systems - OMNIVS1500XL, OMNIVSINT1500XL, SMART1500LCDXL, SMART750RMXL2U, SMART750XLA, SU750RTXL2U, SU750RTXLCD2U, SU750XL, SU1000RTXL2UA, SU1000RTXLCD2U, SU1000XLA, SU1000XLCD, SUINT1000RTXL2UA and other Tripp Lite UPS systems that specify the use of this battery pack.

    Features

    • Offers extended-run UPS operation when used in conjunction with compatible 24V DC Tripp Lite UPS systems
    • Includes heavy gauge cabling with high current DC connectors for simple installation
    • Included mounting brackets support upright tower and 2U rackmount installation in 2 or 4 post racks
    • Included brackets also support upright tower installation
    • 2POSTRMKITWM option enables wallmount installation
    • NOTE: LIMIT OF 1 BP24V15RT2U PER UPS, SEE BP24V70-3U or BP24V36-2US FOR MULTI-PACK COMPATIBILITY

        Package Includes

          • BP24V15RT2U External battery pack with attached DC cabling
          • 2 and 4 post rackmount / tower installation brackets
          • Owner's manual
          RoHS compliant

          Specifications

          OVERVIEW
          UPC Code037332141538
          INPUT
          Input PhaseSingle-Phase
          BATTERY
          DC System Voltage (VDC)24
          UPS ConnectionAttached 24VDC 75amp connector
          PHYSICAL
          External Battery Pack Form FactorRack/Tower
          Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount; 2 post 19 inch rackmount; Tower
          Installation Form Factors Supported with Optional AccessoriesWallmount ( 2POSTRMKITWM )
          Minimum Required Rack Depth (inches)13.5
          Optional Mounting Accessory Notes 2POSTRMKITWM  enables wall-mount installation
          Shipping Dimensions (hwd / in.)7.20 x 21.26 x 14.96
          Shipping Weight (lbs.)27.02
          Unit Dimensions (hwd / in.)3.49 x 17.33 x 10.68
          Unit Weight (lbs.)24.31
          CERTIFICATIONS
          CertificationsCE; RoHS
          WARRANTY
          Product Warranty Period (U.S. & Canada)2-year limited warranty
          Optional CoverageExtended warranty options available

          Accessories

          UPS Accessories
            Model Number Description
          2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

          Extended Warranties

          Part Number Description
          WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
          WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
          WEXT3D 3-Year Extended Warranty - For select Tripp Lite Products
          Clear List

          CONTACT US

          Phone

          Sales
          Mon - Fri 8 AM - 5:30 PM CST
          (773) 869-1774

          Support
          Mon - Fri: 8 AM - 5:30 PM CST
          (773) 869-1234

          Tripp Lite
          1111 West 35th Street
          Chicago, Illinois 60609
          United States

          1 773.869.1111 Main
          1 773.869.1329 Fax

          Business Hours
          8 AM - 5:30 PM CST

          See all contact options

          Need help with your purchase?
          We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.