Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed HDMI / VGA Mini Docking Station with Gigabit Ethernet

Model Number: U342-SHG-001


Add USB 3.0, HDMI or VGA, and LAN ports to your laptop through a single USB 3.0 connection
  • Connect an external HDMI or VGA monitor to your laptop
  • Adds a USB 3.0 and Gigabit Ethernet port to your laptop
  • Compact design is perfect for travel, fitting easily into a laptop bag pocket
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's U342-SHG-001 is a compact, mini docking station that adds a HDMI or VGA video port, Gigabit Ethernet LAN port, and USB 3.0 port to your laptop, all through a single USB 3.0 connection. Built-in USB cable tucks away for easy transport. Ideal for laptop users who need the ability to use their laptop in a desktop environment, while maintaining the ability to quickly unplug and go. Bus powered...no external power adapter required. Backward compatible to USB 1.1 and 2.0 generations.

Features

  • Add a monitor, USB 3.0 port, and Gigabit Ethernet to your laptop
  • Portable design with built-in cable is perfect for travel, tucking into your laptop bag when not in use
  • Bus Powered...no external power adapter required
  • USB 3.0 is 10 times faster than USB 2.0, supporting data transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0 and 1.1
  • Connect a DVI*, HDMI or VGA monitor or projector
  • Supports video resolutions up to 2048 x 1152
  • Automatically resumes from hibernation and suspend modes
  • Gigabit Ethernet port supports true 10/100/1000 Mbps network speeds
  • A USB 3.0 port is available for the connection of a USB peripheral device
  • Compatible with Windows 7, Windows 10 and later and Intel Mac OS X 10.8.5 / Mac 10.11 and later. Supports both 32- and 64-bit.
  • Compatible with Ubuntu 14.04.2

* Requires an HDMI to DVI adapter, such as Tripp Lite’s P566-Series cables

System Requirements

  • Supports computers running Windows® XP, Vista, 7, 8, 8.1, 10
  • Supports Surface™ tablets running non-RT Windows 8 or 8.1
  • USB port (USB 3.0 port required for USB 3.0 speeds)
  • DVI*, HDMI or VGA monitor
  • Compatible with Windows 7 and later and Intel Mac OS X 10.8.5 / Mac 10.11 and later. Supports both 32- and 64-bit.

*Requires an HDMI to DVI adapter, such as Tripp Lite’s P566-Series cables

Package Includes

  • U342-SHG-001
  • Driver CD
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185341
INPUT
Bus Powered  Yes
Product Length (in.)5.00
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack
Material of ConstructionPC, ABS
Shipping Dimensions (hwd / in.)1.60 x 6.50 x 5.40
Shipping Weight (lbs.)0.40
Unit Dimensions (hwd / in.)0.67 x 4.9 x 2.1
Unit Packaging TypeBox
Unit Weight (lbs.)0.41
ENVIRONMENTAL
Operating Temperature Range50 to 104 F (10 to 40 C)
Storage Temperature Range-4 to 158 F (-20 to 70 C)
Relative Humidity0% to 90 RH, Non-Condensing
BTUs  15.4 BTU/Hr
Power Consumption (Watts)4.5
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output per USB Port
COMMUNICATIONS
Network Speed1Gbps
IEEE Standards Supported802.3az
CONNECTIONS
Ports4
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2USB 3.0 A (FEMALE)
Side B - Connector 3HD15 (FEMALE)
Side B - Connector 4RJ45 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution2048 x 1152 @60Hz
HDMI Specification1.3
HDCP Specification1.3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredYes
Auto MDIX Support  Yes
Full Duplex Support  Yes
TechnologyCat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-015-BK | Network Cables & Adapters N201-015-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 15 ft.
N201-005-BK | Network Cables & Adapters N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft.
N201-010-BK | Network Cables & Adapters N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
Copper Network Cables
  Model Number Description
N201-010-BK | Copper Network Cables N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
N201-005-BK | Copper Network Cables N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft.
N201-015-BK | Copper Network Cables N201-015-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 15 ft.
Digital Signage & Audio/Video
  Model Number Description
P502-003 | Digital Signage & Audio/Video P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
U342-DHG-402 | Digital Signage & Audio/Video U342-DHG-402 USB 3.0 SuperSpeed Laptop Dual Head Docking Station - HDMI and DVI Video, Audio, USB Hub Ports and Ethernet
USB, Lightning & FireWire
  Model Number Description
U342-DHG-402 | USB, Lightning & FireWire U342-DHG-402 USB 3.0 SuperSpeed Laptop Dual Head Docking Station - HDMI and DVI Video, Audio, USB Hub Ports and Ethernet

Resources & Downloads

support icon

Do you own a
U342-SHG-001

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.