Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female )

Model Number: N482-6M24-6M24


  • High Density Fiber Cassette for use with Tripp Lite N482-01U and N482-02U High Density Fiber Enclosure Panels
  • 100/120Gb Breakout Cassette, with (x6) 24-Fiber MTP/MPO connections ( Female )
  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Designed specifically for use with Tripp Lite cables, such as the N846-Series cables
  • Factory terminated connectors reduce the time and labor required of field connector terminations

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's N482-6M24-6M24 is a High Density 100/120Gb Pass-through Cassette, with (x6) 24-Fiber MTP/MPO connections. For use with Tripp Lite's N482-01U and N482-02U High Density Fiber Enclosure Panels; up to 5 cassettes per N482-01U, or up to 14 cassettes per N482-02U. Guaranteed compatibility when used with recommended Tripp Lite cabling. Designed specifically for use with Tripp Lite cables, such as the N846-Series cables. Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations. Constructed of heavy-duty steel housing.

Features

  • High Density Fiber Cassette for use with Tripp Lite N482-01U and N482-02U High Density Fiber Enclosure Panels
  • 100/120Gb Pass-through Cassette, with (x6) 24-Fiber MTP/MPO connections
  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Designed specifically for use with Tripp Lite cables, such as the N846-Series cables
  • Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required.
  • Factory terminated connectors reduce the time and labor required of field connector terminations
  • Constructed of heavy-duty steel housing

System Requirements

  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Designed specifically for use with Tripp Lite cables, such as the N846-Series cables

Package Includes

  • N482-6M24-6M24 100/120Gb Breakout Cassette - (x6) 24-Fiber MTP/MPO
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184566
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 4.10 x 2.40
Shipping Weight (lbs.)0.20
Unit Dimensions (hwd / in.)1.2 x 3.5 x 0.9
Unit Weight (lbs.)0.18
CONNECTIONS
Ports6
Side A - Connector 124-STRAND MTP (FEMALE)
Side B - Connector 124-STRAND MTP (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyMultimode; MTP/MPO
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N846-01M-24-P | Network Cables & Adapters N846-01M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 1M (3 ft.)
N846-02M-24-P | Network Cables & Adapters N846-02M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 2M (6 ft.)
N846-03M-24-P | Network Cables & Adapters N846-03M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.)
N846-05M-24-P | Network Cables & Adapters N846-05M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.)
Fiber Network Cables
  Model Number Description
N846-05M-24-P | Fiber Network Cables N846-05M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.)
N846-03M-24-P | Fiber Network Cables N846-03M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.)
N846-02M-24-P | Fiber Network Cables N846-02M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 2M (6 ft.)
N846-01M-24-P | Fiber Network Cables N846-01M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 1M (3 ft.)
Network Panels, Jacks & Hardware
  Model Number Description
N482-01U | Network Panels, Jacks & Hardware N482-01U High Density Fiber Enclosure Panel, 1U, 5-Cassette Capacity
N482-02U | Network Panels, Jacks & Hardware N482-02U High Density Fiber Enclosure Panel, 2U, 14-Cassette Capacity
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.