HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. (100 m), TAA
Model Number: BHDBT-R-SI-LR
- Extends both a 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328 ft. (100 m)
- Extends a 1080p @ 60 Hz signal up to 328 ft. (100 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
- Mounts easily to wall, rack or pole
- Plug and play—no software or drivers to install
- 1-year limited warranty
Overview
Using a single Cat5e/6/6a cable, the BHDBT-R-SI-LR can extend a 1920 x 1080 (1080p) signal at 60 Hz or an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) at 30Hz video signal up to 328 feet (100 m). To further extend and expand your installation, you can insert up to five BHDBT-TR-SI-LR Extender Transceivers between the receiver and transmitter for a total range up to 2,000 feet (610 m) with a monitor connected to each transceiver.
You can control RS-232 serial devices, such as touchscreen displays or scanners, at baud rates up to 115 Kbps. The 2-way IR Remote Control feature (@ 39 KHz) lets you also control your Blu-ray player using its remote when at the remote monitor and vice versa. The monitor connects to the rear locking HDMI port (ideal for use with Tripp Lite’s P569-006-LOCK High-Speed HDMI cables with locking connectors) that prevents the cable from coming loose or undone, ensuring an intact signal.
The BHDBT-R-SI-LR supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video, EDID and HDCP. Included mounting hardware lets you attach the receiver to a wall, rack or pole. Sets up quickly with no software to download or install.
Features
- Connects to Tripp Lite BHDBT-Series matrix transmitter with a single Cat5e/6/6a cable
- Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal or High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 328 ft. (100 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports 36-bit Deep Color (12 bits per channel), CEC pass-through, 3D video, EDID and HDCP
- Add up to 5 BHDBT-TR-SI-LR Extender Transceivers to further expand the range of your installation up to 2,000 ft. (610 m) with a monitor attached to each transceiver
Allows You to Control Other Devices
- 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
- RS-232 serial port supports 115 Kbps full-duplex baud rates for devices such as scanners and touchscreen monitors
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Included mounting hardware lets you install each unit on a wall, rack or pole
- Locking HDMI port (ideal for use with Tripp Lite’s P569-006-LOCK HDMI cables) prevents cable from coming loose or disconnected, ensuring an intact signal
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Package Includes
- BHDBT-R-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Receiver
- IR-IN cable
- IR-OUT cable
- 3.5 mm Male to DB9 Female adapter cable
- 3.5 mm Male to DB9 Male adapter cable
- External Power Supply with NEMA 1-15P Plug (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 3A)
- Mounting hardware
- Owner’s Manual
Specifications
OVERVIEW
UPC Code | 037332187024 |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A |
PHYSICAL
Color | Black |
Included Mounting Accessories | Y |
Shipping Dimensions (hwd / in.) | 2.20 x 8.40 x 6.50 |
Shipping Weight (lbs.) | 1.34 |
Unit Dimensions (hwd / in.) | 1.1 x 4.5 x 2.5 |
Unit Weight Details | 0.55lbs |
ENVIRONMENTAL
Operating Temperature Range | 0 to 40 C (32 to 104 F) |
Storage Temperature Range | -20 to 60 C (-4 to 140 F) |
Relative Humidity | 20 to 90% |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 328 |
Max 480P Range (ft) | 328 |
Max 1440 x 900 Range (ft) | 328 |
Max 1080i Range (ft) | 328 |
Max 1080P Range (ft) | 328 |
Max 1920 x 1440 Range (ft) | 328 |
Max 2560 x 1600 Range (ft) | 328 |
Max 4K UHD Range (ft) | 328 |
Max 480i Range (ft) | 328 |
Max 640 x 480 Range (ft) | 328 |
Max 800 x 600 Range (ft) | 328 |
Max 1600 x 1200 Range (ft) | 328 |
Max 1920 x 1200 Range (ft) | 328 |
Max 2048 x 1536 Range (ft) | 328 |
Max 720P Range (ft) | 328 |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
10/100 Ethernet Extension Support | No |
Technology | HDBaseT; HDMI; Serial (RS232); IR |
CERTIFICATIONS
Approvals | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the BHDBTRSILR model support page.
Accessories
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 25 ft. |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 50 ft. |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 75 ft. |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 100 ft. |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 125 ft. |
Model Number | Description | |
---|---|---|
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 125 ft. |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 100 ft. |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 75 ft. |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 50 ft. |
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 25 ft. |
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-FF | Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA |
![]() |
BHDBT-001-KJ-GY | Toolless Cat6a Keystone Jack, Gray, TAA |
![]() |
BHDBT-T-SI-4X2 | HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K @ 30Hz UHD / 1080p @ 60Hz ,4 Input,2 Output,Up to 500 ft., TAA |
![]() |
BHDBT-T-SI-4X4 | HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, 4 Input, 4 Output, TAA |
![]() |
BHDBT-TR-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 328 ft. (100 m) |
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. |
![]() |
P568-010 | High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. |
![]() |
P569-010-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft. |
![]() |
P569-010-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. |
Model Number | Description | |
---|---|---|
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Videos
- Connecting Video Sources to Displays: HDBaseT Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051 - HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.