2.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 200-240V C14 Inlets, 10 C13 Outputs, 1U, TAA
- Single-phase IEC-320 C14 input and 200–240V output
- 10 C13 outlets
- Automatic transfer switching within 5 ms
- Mounts in 1U of space in EIA-standard 19 in. racks
- Digital load meter for real-time output current monitoring
- 2-year limited warranty
PDUMH15HVAT
Have a Question?
Overview
Features
- Enables redundant power for network devices with non-redundant power supply configurations
- Dual 3.6 m input cords with IEC-320 C14 plugs connect to separate primary and secondary single-phase power sources
- 10 C13 outlets
Automatic Transfer Switching
- Dynamic solid-state (TRIAC) automatic transfer switching
- Switches to secondary power source if primary source fails or becomes unstable
- 2–5 ms transfer time ensures uninterrupted operation of connected equipment
- Built-in processor monitors both sources and prevents switching if secondary source is unavailable or of lower quality than primary source
Digital Load Meter
- Easy-to-read ammeter displays total current used by connected equipment
LED Indicators
- Individual LEDs display outlet on/off status and input power status on primary and secondary inputs
Advanced Network Monitoring Options
- Built-in card slot accommodates SNMPWEBCARD and WEBCARDLX accessories (sold separately)
- Optional cards create a switched PDU by allowing remote access for power monitoring, configuration, outlet control and notification via web browser, SSH, telnet or SNMP
Mounts Horizontally in 1U of Rack Space
- Compatible with EIA-standard 19 in. racks
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332197900 |
PDU Type | Metered; Auto-Transfer Switch |
INPUT
PDU Input Voltage | 200; 208; 220; 230; 240 |
Maximum Input Amps | 10 |
PDU Plug Type | (2) IEC-320 C14 |
Input Phase | Single-Phase |
Input Cord Details | Set of 2 C14 inlets and two included cordsets enable connection to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 2.4kW (240V), 2.3kW (230V), 2.2kW (220V), 2.08kW (208V), 2.0kW (200V) / 10A total capacity |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (10) C13 |
Output Nominal Voltage | 200; 208; 220; 230; 240 |
Overload Protection | n/a |
Customized Load Management Receptacles | Adding supported Network Management Card accessory offers upgrade path to switched PDU (8 C13 outlets are switchable upon upgrade); Network Management Card also can be inserted temporarily as a configuration tool to custom program power-on and power-off C13 outlet sequences with user-specified time delays in response to loss and restoration of primary input |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 8 LEDs display power on-off status for each C13 output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs |
Switches | Toggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications |
PHYSICAL
Form Factors Supported | 1U rackmount |
Material of Construction | Steel |
Minimum Required Rack Depth (inches) | 18.3 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 4.33 x 20.28 x 22.83 |
Shipping Weight (lbs.) | 15.56 |
Unit Dimensions (hwd / in.) | 1.71 x 17.33 x 14.45 |
Unit Weight (lbs.) | 10.32 |
ENVIRONMENTAL
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 5-95% (non-condensing) |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD ; WEBCARDLX |
STANDARDS & COMPLIANCE
Certifications | Tested to UL 60950-1 (USA, Canada), CE (EU), NOM (Mexico), GOST (Russia), EN55032:2015 and EN62040-2:2006, FCC Class A (Emissions), RoHS Complaint, TAA Compliant |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P011-006 | Computer Power Cord, NEMA L6-20P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black |
![]() |
P054-006 | European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black |
![]() |
P056-006-10A | UK Computer Power Cord, BS1363 to C13 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WEBCARDLX | Web Management Accessory Card |
Environmental Sensors
Model Number | Description | |
---|---|---|
![]() |
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature |
![]() |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs |
![]() |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
![]() |
E2SLD | EnviroSense2 (E2) Water Leak Detection Sensor |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2D | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3D | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.