3000VA 3000W Step-Down Isolation Transformer - 5-15/20R & L6-20R Outlets, 208V to 120V, 60 Hz, 2U
- Converts 208V AC input into 120V output for powering low-voltage equipment
- 12 NEMA 5-15/20R 120V outlets for connecting components with 5-15P or 5-20P plugs
- Resettable circuit breakers protect connected equipment from hazardous overloads
- NEMA L6-20R 208V pass-through outlet accepts one high-voltage component
- 10-ft. (3.05 m) power cord with L6-20P input plug connects to compatible AC source
- 2-year limited warranty
SU5000XFMRT2U20
Have a Question?
Features
Typical Applications
- Connecting low-voltage (120V) equipment to a high-voltage (208V) AC power source
Package Includes
- SU5000XFMRT2U20 SmartOnline Step-Down Isolation Transformer
- Rack-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332139689 |
INPUT
Nominal Input Voltage(s) Supported | 208V AC |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 208V 20A |
Maximum Input Amps | 16 |
Input Connection Type | NEMA L6-20P |
Voltage Compatibility (VAC) | 208 |
Input Frequency | 60 Hz |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (VA) | 3330 |
Output (Watts) | 3330 |
Output Receptacles | (12) 5-15/20R; (1) L6-20R |
Output Nominal Voltage | 120/208V AC |
Overload Protection | Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets |
PHYSICAL
Form Factors Supported | Rack/Tower (2U) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 8.60 x 20.16 x 23.70 |
Unit Dimensions (hwd / in.) | 3.43 x 17.32 x 20.75 |
Unit Weight (lbs.) | 63.01 |
ENVIRONMENTAL
Relative Humidity | Up to 95% (non-condensing) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDU1220 | 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDU12IEC | 1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1H | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2H | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3H | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.