Part Number: SPS415HGULTRA
Full 60601-1 compliance and agency listing, surge protection, integrated locking safety covers and a 15 ft. cord make this medical-grade power strip ideal for standalone use inside and outside patient-care vicinities.
- Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
- Approved for standalone use in all patient-care vicinities
- Listed to UL 60601-1 and UL 60950-1 specifications
- 1410 joules of surge suppression
- 4 NEMA 5-15R-HG hospital-grade outlets with locking safety covers
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Ideal for stand alone use in all patient-care vicinities, therapy rooms, imaging environments, laboratories and administrative areas
- 120V, 50/60 Hz power strip complies with UL 60601-1 and UL 60950-1 specifications
- Automatic site fault detection protects patients and staff
- Tested to CAN/CSA-C22.2 No. 601.1-M90 and 60950-1-03 Canadian standards
- Patent #7,375,939 & 8,339,759
- Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
- Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
- 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
- 15-ft. (4.57 m) power cord with NEMA 5-15P-HG plug provides reach to the power source
- Rugged all-metal housing for long life in demanding environments
- 1410 joules of surge suppression protect against dangerous power spikes
- Integrated locking outlet safety covers block access to unused outlets
- Built-in 15A resettable circuit breaker protects against dangerous overloads
- Switchless design prevents accidental shut-off
- LED indicates power is present and surge-protected
- Built-in mounting slots and flanges for easy installation on a variety of surfaces
Specifications
OVERVIEW
UPC Code | 037332159236 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 60000 |
Input Plug Type | NEMA 5-15P-HG |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (4) 5-15R-HG |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable circuit breaker |
Outlet Orientation | Single row of 4 |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
LED Indicators | Proper wiring and surge protection working |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1410 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | White |
Housing Color | White |
Mounting Holes or Slots | Yes |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 14.17 x 5.98 x 2.17 |
Shipping Weight (lbs.) | 3.51 |
Unit Dimensions (hwd / in.) | 1.500 x 13.750 x 2.500 |
Unit Weight (lbs.) | 3.20 |
Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
STANDARDS & COMPLIANCE
Patented | Patent# 7,375,939; Patent# 8,339,759 |
Product Certifications | CSA (Canada); CAN/CSA-C22.2 No. 601.1; CAN/CSA-C22.2 No. 601.1-M90 (Canada); CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1; UL 1363; UL 60601-1 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips | |
PSHGCOVERKIT | Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips |
Documents & Downloads
Product Literature
- Healthcare/Medical Solutions for Patient Care Vicinities Brochure (English)
- Solutions for Resident Rooms in Long-Term-Care Facilities Flyer B (English)
- Antimicrobial Surge Protectors and Power Strips Flyer (English)
- Solutions for Patient-Care Vicinities Flyer (English)
- Medical-Grade Power Strips and Surge Protectors with Antimicrobial Protection Flyer (English)
- Surge Protectors and Power Strips Brochure
- Power Strip & Surge Protector Regulatory Compliance Guide for Healthcare Brochure (English)
- Healthcare Power Strips & Surge Protectors with Antimicrobial Protection Sales Sheet (English)
Declarations of Conformity
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/851678 - Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/150359
Product Images