Mini DVI to HDMI Cable Adapter, Video Converter for Macbooks and iMacs, (M/F)
- Connect a HDMI Display to Apple Intel iMac, MacBook, and 12in PowerBook G4 mini-DVI Port
- 8 inch overall length
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
P138-000-HDMI
Have a Question?
Overview
Features
- Connect a HDMI Display to Apple Intel iMac, MacBook, and 12in PowerBook G4 mini-DVI Port
- 8 inch overall length
- 1920x1200@60Hz resolution
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332152145 |
Technology | DVI; HDMI |
INPUT
Cable Length (ft.) | 0.7 |
Cable Length (in.) | 8 |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | MINI-DVI (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.