Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Mini DisplayPort to HDMI Adapter Cable, Active, M/M, 12 ft. (3.66 m)


  • Connect a computer with a Mini-Displayport video out port to an HDMI-enabled TV
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P586-012-HDMI

Have a Question?
Contact Us

Features

  • Connect a computer with a Mini-Displayport video out port to an HDMI-enabled TV
  • Supports video resolutions up to 1920 x 1080 (1080p)
  • Supports both digital video and audio
  • HDCP compatible
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port

System Requirements

  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P586-012-HD-V2A

Package Includes

  • P586-021-HDMI Mini-DisplayPort to HDMI Cable Adapter (M/M), 12-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187574
TechnologyHDMI; DisplayPort
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p)
Max Supported Color Depth12-bit True Color
Chroma Sub Sampling4:4:4
PHYSICAL
ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.8mm
Wire Gauge (AWG)32
Cable Length (ft.)12
Cable Length (in.)144
Material of ConstructionABS, PVC
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.44
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
Operating Humidity Range10 to 85%, Non-Condensing
Storage Humidity Range5 to 90%, Non-Condensing
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold; Nickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Displayport Specification1.1a
HDCP Specification1.3
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the P586012HDMI model support page.

Related Products

Video Adapters

  Model Number Description
DisplayPort to HDMI Active Adapter Video Converter, HDCP, 4K 30Hz (M/F), 6-in. (15.24 cm) P136-06N-ACT P136-06N-ACT DisplayPort to HDMI Active Adapter Video Converter, HDCP, 4K 30Hz (M/F), 6-in. (15.24 cm)

Documents & Downloads

support icon

Do you own a
P586-012-HDMI

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.