Part Number: U219-000-R
This Model has been retired and has not been replaced. More information for the U219-000-R is available on the model support page
Overview
A fast easy way to connect a PS/2 keyboard and mouse to the USB ports on a computer. All USB cabling includes superior foil shielding for reliable error-free data communications.
For KVM switch PS/2 Cable to USB conversion, use B015-000.
Specifications
OVERVIEW
UPC Code | 037332130280 |
Technology | PS/2 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | (2) MINI DIN-6 (FEMALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.11 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- U219-000-R USB to PS/2 Adapter
https://tripplite.eaton.com/video/u219-000-r-usb-to-ps-2-adapter/60588
Product Images