BC Personal 120V 300VA 180W Standby UPS, Tower, 3 Outlets
Model Number: BCPERS300
- 300VA tower 120V standby UPS
- Maintains AC output during power failures
- NEMA 5-15P input plug and 3 NEMA 5-15R outlets
- 2-year limited warranty
- $100,000 Ultimate Lifetime Insurance
Overview
Features
- BCPERS300 small tower 120V standby UPS offers AC power protection from blackouts, brownouts, overvoltages and transient surges
- 300VA / 180 watt UPS output capacity
- Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts, brownouts and overvoltages to prevent data loss and system downtime for connected equipment
- 6.3 minutes runtime at 100% load (180 watts), 16.8 minutes runtime at 50% load (90 watts)
- 17 minutes runtime for a desktop computer system consuming 80 watts continuous
- 3 built-in NEMA 5-15R UPS supported outlets
- NEMA 5-15P input connection with 6ft / 1.8m line cord
- Network grade AC surge and lightning protection is available from all outlets
- Front panel LEDs indicate line mode and battery mode status
- Hot swappable user battery replacement
- Optional PDUB15 bypass PDU enable hot-swappable UPS replacement with no disruption to connected equipment
- Small tower housing supports desk or floor placement
Specifications
OVERVIEW
UPC Code | 037332033550 |
UPS Type | Standby |
OUTPUT
Output Volt Amp Capacity (VA) | 300 |
Output Watt Capacity (Watts) | 180 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (3) 5-15R |
Individually Controllable Load Banks | No |
INPUT
Rated input current (Maximum Load) | 2.8A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
BATTERY
Full Load Runtime (min.) | 6.3 min. (180w) |
Half Load Runtime (min.) | 16.8 min. (90w) |
DC System Voltage (VDC) | 12 |
Battery Access | Battery access door |
Expandable Runtime | No |
USER INTERFACE, ALERTS & CONTROLS
Switches | 1 built-in slider switch for main power off/on control |
LED Indicators | 2 LEDs indicate line power, battery power status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 720 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount (UPSWM - tower mounting kit) |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 140 |
Primary UPS Height (mm) | 216 |
Primary UPS Width (mm) | 107 |
Shipping Dimensions (hwd / in.) | 4.80 x 11.20 x 8.50 |
Shipping Weight (lbs.) | 11.00 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 8.5 x 4.2 x 5.5 |
UPS Power Module Weight (kg) | 4.94 |
UPS Power Module Weight (lbs.) | 10.9 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode Efficiency Rating (100% Load) | 97% |
COMMUNICATIONS
Communications Interface | None |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 99V (adjustable to 83V via potentiometer) |
High Voltage Transfer to Battery Power (Setpoint) | 176 (adjustable to 147 via potentiometer) |
SPECIAL FEATURES
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
CERTIFICATIONS
UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
How to Troubleshoot an AVR/ECO/Internet/BC Model Tripp Lite UPS that is Intermittently Passing Power
Additional FAQs may be available on the BCPERS300 model support page.
Customers Who Viewed This Item Also Considered
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.