Model Number: BCPRO1050
This Model has been retired and replaced by SMART1050TSU. An Owner's Manual and other information for the BCPRO1050 is available on the model support page
Overview
Features
- BCPRO1050 tower 120V standby UPS offers AC power protection from blackouts, brownouts, overvoltages and transient surges
- 1050VA / 705 watt UPS output capacity
- Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts, brownouts and overvoltages to prevent data loss and system downtime for connected equipment
- Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- 7 minutes runtime at 100% load (705 watts), 23 minutes runtime at 50% load (355 watts)
- 107 minutes runtime for a desktop computer system consuming 80 watts continuous
- 6 built-in NEMA 5-15R UPS supported outlets
- NEMA 5-15P input connection with 6ft / 1.8m line cord
- Network grade AC surge and lightning protection is available from all outlets
- 97% line mode efficiency rating uses less energy and BTU emissions
- Front panel LEDs indicate line / battery mode, low battery, replace battery status; Audible alarm with alarm cancel / self-test button
- Hot swappable user battery replacement
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- Tower housing supports desk or floor placement
Specifications
OVERVIEW
UPC Code | 037332033376 |
UPS Type | Standby |
INPUT
Rated input current (Maximum Load) | 6.4A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
Input Circuit Breakers | 15A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 1050 |
Output kVA Capacity (kVA) | 1.05 |
Output Watt Capacity (Watts) | 705 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
Individually Controllable Load Banks | No |
BATTERY
Full Load Runtime (min.) | 7 min. (705w) |
Half Load Runtime (min.) | 23 min. (355w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 18 |
Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC52 (quantity 3) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, battery low/replace and overload status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 510 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 510 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 178 |
Primary UPS Height (mm) | 286 |
Primary UPS Width (mm) | 171 |
Shipping Dimensions (hwd / in.) | 15.00 x 10.80 x 10.60 |
Shipping Weight (lbs.) | 31.20 |
UPS Housing Material | Polycarbonate |
UPS Power Module Dimensions (hwd, in.) | 11.25 x 6.75 x 7 |
UPS Power Module Weight (kg) | 13.15 |
UPS Power Module Weight (lbs.) | 29 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 74 |
Battery Mode BTU / Hr. (Full Load) | 564 |
AC Mode Efficiency Rating (100% Load) | 97% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 99 |
High Voltage Transfer to Battery Power (Setpoint) | 143 |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
UPS Certifications | Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $200,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the BCPRO1050 model support page.
Resources & Downloads
Product Literature
Useful Web Pages
Product Images