High-Speed HDMI to Mini HDMI Cable with Ethernet (M/M), 3 ft.
- Premium double-shielded digital video cable
- 24K gold-plated connectors provide optimal signal transfer
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's three-foot HDMI to Mini-HDMI cable allows you to connect digital cameras, camcorders and other digital devices with the Mini-HDMI connector directly to your standard HDMI-enabled TV. This cable offers the same baseline performance as standard high-speed HDMI cables (including 1080p video resolution), plus an additional dedicated data channel, known as the HDMI Ethernet Channel, for device networking. HDMI Ethernet Channel functionality is only available if both linked devices are HDMI Ethernet Channel-enabled. Cable supports not only the Ethernet component, but also 3D and Audio Return Channel.
Specifications
OVERVIEW
UPC Code | 037332175595 |
Technology | HDMI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 8.50 x 7.00 x 0.20 |
Shipping Weight (lbs.) | 0.14 |
CONNECTIONS
Side A - Connector 1 | MINI HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.