Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 15A, 125V, 14 AWG, 25 ft. (7.62 m), Black
- Recommended for connecting devices to power outlets outside patient-care vicinities
- 25-ft. (7.62 m) length allows great flexibility in placing devices in relationship to AC outlet
- Medical power cord replaces or upgrades power cord provided by manufacturer
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- NEMA 5-15P-HG plug connects to AC power; C13 plug connects to device's C14 inlet
- This product is covered by a Lifetime Limited Warranty (coverage details)
P006-025-HG15
Have a Question?
Features
Typical Applications
- Connect devices like PCs, mobile carts, monitors and printers to a power outlet up to 25-ft. (7.62 m) away in a hospital environment outside patient-care vicinities
- Extend an existing power connection up to 25-ft. (7.62 m) to more easily place a device or reach a power source
- Update or replace the standard power cord provided by a device's original manufacturer
Package Includes
- P006-025-HG15 NEMA 5-15P to C13 Computer Power Cable, 25-ft. (7.62 m), Black
Specifications
OVERVIEW
UPC Code | 037332193315 |
Device Compatibility | Mobile Cart; Computer; Printer; Monitor/HDTV; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Cable Length (ft.) | 25 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Wire Gauge (AWG) | 14 |
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 14.17 x 11.80 x 0.50 |
Shipping Weight (lbs.) | 2.40 |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P-HG |
Side B - Connector 1 | IEC-320-C13 |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
STANDARDS & COMPLIANCE
Certifications | ANSI/UL 62 AND 817, CAN/CSA C22.2 NO. 21 AND 49, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P006025HG15 model support page.
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://www.tripplite.com/video/tripp-lite-healthcare-solutions/150359
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.